|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The Texas Instruments PCI2250 PCI-to-PCI bridge provides a high performance connection path between two peripheral component interconnect (PCI) buses. Transactions occur between masters on one PCI bus and targets on another PCI bus, and the PCI2250 allows bridged transactions to occur concurrently on both buses. The bridge supports burst-mode transfers to maximize data throughput, and the two bus traffic paths through the bridge act independently. The PCI2250 bridge is compliant with the PCI Local Bus Specification, and can be used to overcome the electrical loading limits of 10 devices per PCI bus and one PCI device per expansion slot by creating hierarchical buses. The PCI2250 provides two-tier internal arbitration for up to four secondary bus masters and may be implemented with an external secondary PCI bus arbiter. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCI2250PCM | ACTIVE | 0 to 70 | 6.10 | 1ku | QFP (PCM) | 160 | View | 24 | JEDEC TRAY (10+1) | |||
| PCI2250PCMG4 | ACTIVE | 6.10 | 1ku | QFP (PCM) | 160 | View | 24 | JEDEC TRAY (10+1) | Purchase Samples | |||
| PCI2250PGF | ACTIVE | 0 to 70 | 6.10 | 1ku | LQFP (PGF) | 176 | 40 | JEDEC TRAY (10+1) | ||||
| PCI2250PGFG4 | ACTIVE | 0 to 70 | 6.10 | 1ku | LQFP (PGF) | 176 | 40 | JEDEC TRAY (10+1) | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksPCI2250PCM | |||
| Americas | Avnet | 1 | |
| Rochester Electronics | >1k | ||
| Asia | WPI | 267 | |
| Europe | Abacus Polar | 48 | |
| Worldwide | DigiKey | 152 | |
| TI Lead Time*: 20 WeeksPCI2250PCMG4 | |||
| Americas | Avnet | 45 | |
| Newark | 24 | ||
| Rochester Electronics | 48 | ||
| Europe | Avnet-SILICA | 1 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 46 | ||
| TI Lead Time*: 20 WeeksPCI2250PGF | |||
| Americas | Arrow | 327 | |
| Newark | 5 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 40 | |
| WPI | 209 | ||
| Europe | Farnell | 35 | |
| Worldwide | DigiKey | 164 | |
| TI Lead Time*: 20 WeeksPCI2250PGFG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCI2250PCM | TBD | CU | Level-3-220C-168 HR | View | View |
| PCI2250PCMG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| PCI2250PGF | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| PCI2250PGFG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCI2250 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCI2050B | PCI-to-PCI Bridge | PCI-PCI BRIDGES | TI customers also evaluated this product. |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS650240 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| XIO3130 | x1 PCI Express 4-Port 4-Lane Packet Switch | PCI EXPRESS-PCIE SWITCHES | TI customers also evaluated this product. |
| ADS1000 | Low Cost 12-bit ADC with I2C Interface | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS61165 | High Brightness White LED Driver in 2mm x 2mm QFN Package | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| TPA3106D1 | 40-W Mono Class-D Audio Power Amplifier (TPA3106) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| PCM2901 | Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface) | USB AUDIO-USB CODECS | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |

No Tags are Available for this Part Number