PCI7421 Status: ACTIVE

Integrated dual-socket UltraMedia PC Card controller, IEEE 1394 Open HCI host controller and PHY, an


      
         
Alert me about changes<br/>to this product

 PCI7421
Supply Voltage (Vcc)(Nom)(V)3.3  
1394 Ports2  
Operating Temp Range(Celsius)0 to 70  
Pin/Package288BGA MICROSTAR  
Approx. Price (US$) 17.45 | 1ku  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCI8412: Integrated single-socket FlashMedia PC Card controller, IEEE 1394 open HCI host
  • PCI6412: Integrated single-socket FlashMedia PC Card controller
  • PCI7412: Integrated single-socket FlashMedia PC Card controller, IEEE 1394 open HCI host

More Related Products

Product Information

Features

  • PC Card Standard 8.1 compliant
  • PCI Bus Power Management Interface Specification 1.1 compliant
  • Advanced Configuration and Power Interface (ACPI) Specification 2.0 compliant
  • PCI Local Bus Specification Revision 2.3 compliant
  • PC 98/99 and PC2001 compliant
  • Windows Logo Program 2.0 compliant
  • PCI Bus Interface Specification for PCI-to-CardBus Bridges
  • Fully compliant with provisions of IEEE Std 1394-1995 for a high-performance serial bus and IEEE Std 1394a-2000
  • Fully compliant with 1394 Open Host Controller Interface Specification 1.1
  • 1.5-V core logic and 3.3-V I/O cells with internal voltage regulator to generate 1.5-V core VCC
  • Universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Supports PC Card or CardBus with hot insertion and removal
  • Supports 132-MBps burst transfers to maximize data throughput on both the PCI bus and the CardBus
  • Supports serialized IRQ with PCI interrupts
  • Programmable multifunction terminals
  • Many interrupt modes supported
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • ExCA-compatible registers are mapped in memory or I/O space
  • Intel 82365SL-DF register compatible
  • Supports ring indicate, SUSPEND\, and PCI CLKRUN\ protocols

View All Features in Datasheet

Description

The Texas Instruments PCI7621 controller is an integrated dual-socket UltraMedia PC Card controller, Smart Card controller, IEEE 1394 open HCI host controller and PHY, and flash media controller. This high-performance integrated solution provides the latest in PC Card, Smart Card, IEEE 1394, Secure Digital (SD), MultiMediaCard (MMC), Memory Stick/PRO, SmartMedia, and XD technology.

The Texas Instruments PCI7421 controller is an integrated dual-socket UltraMedia PC Card controller, IEEE 1394 Open HCI host controller and PHY, and flash media controller. This high-performance integrated solution provides the latest in PC Card, IEEE 1394, SD, MMC, Memory Stick/PRO, SmartMedia, and XD technology.

The Texas Instruments PCI7611 controller is an integrated single-socket UltraMedia PC Card controller, Smart Card controller, IEEE 1394 open HCI host controller and PHY, and flash media controller.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PCI7421GHKOBSOLETE0 to 70PCI7421ZHK BGA MICROSTAR (GHK) | 288   Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by PCI7421ZHK
PCI7421ZHKACTIVE0 to 70 17.45 | 1kuBGA MICROSTAR (ZHK) | 288 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 WeeksPCI7421ZHK
AmericasArrow 8
Rochester Electronics >1k
EuropeArrow Northern Europe 180
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCI7421ZHK RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI7421 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCI8412 Integrated single-socket FlashMedia PC Card controller, IEEE 1394 open HCI host PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.
PCI6412 Integrated single-socket FlashMedia PC Card controller PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.
PCI7412 Integrated single-socket FlashMedia PC Card controller, IEEE 1394 open HCI host PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.
PCI8402 Integrated FlashMedia controller, IEEE 1394 open HCI controller PCI-PCI CARDBUS CONTROLLERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here