PCI7620 Status: NRND

Integrated 2-Slot PC Card w/Smart Card, Flash Media, 1394a-2000 OHCI 2Port-PHY/Link Layer Controller


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.


Special Note

This product is for high-volume PC applications only. Contact support@ti.com for more information

Product Information

Features

  • PC Card Standard 8.0 compliant
  • PCI Bus Power Management Interface Specification 1.1 compliant
  • Advanced Configuration and Power Interface (ACPI) Specification 2.0 compliant
  • PCI Local Bus Specification Revision 2.3 compliant
  • PC 98/99 and PC2001 compliant
  • Compliant with the PCI Bus Interface Specification for PCI-to-CardBus Bridges
  • Fully compliant with provisions of IEEE Std 1394-1995 for a high-performance serial bus and IEEE Std 1394a-2000
  • Fully compliant with 1394 Open Host Controller Interface Specification 1.1
  • 1.8-V core logic and 3.3-V I/O cells with internal voltage regulator to generate 1.8-V core VCC
  • Universal PCI interfaces compatible with 3.3-V and 5-V PCI signaling environments
  • Supports PC Card or CardBus with hot insertion and removal
  • Supports 132-MBps burst transfers to maximize data throughput on both the PCI bus and the CardBus
  • Supports serialized IRQ with PCI interrupts
  • Programmable multifunction terminals
  • Serial ROM interface for loading subsystem ID and subsystem vendor ID
  • ExCA-compatible registers are mapped in memory or I/O space
  • Intel 82365SL-DF register compatible
  • Supports ring indicate, SUSPEND\, and PCI CCLKRUN\ protocol and PCI bus Lock (LOCK)\
  • Provides VGA/palette memory and I/O, and subtractive decoding options, LED activity terminals
  • Fully interoperable with FireWire™ and i.LINK™ implementations of IEEE Std 1394

View All Features in Datasheet

Description

The Texas Instruments PCI7620 device is an integrated dual-socket PC Card controller, Smart Card controller, IEEE 1394 open HCI host controller, and PHY, Secure Digital (SD)/MultiMediaCard (MMC), Memory Stick (MS)/MS-Pro controller. This high-performance integrated solution provides the latest in PC Card, Smart Card, IEEE 1394, SD, MMC, and Memory Stick technology.

The PCI7620 and PCI7420 are four-function PCI devices compliant with PCI Local Bus Specification, Revision 2.3.

Functions 0 and 1 provide the independent PC Card socket controllers compliant with the PC Card Standard (Release 8.0). The PCI7x20 device provides features that make it the best choice for bridging between the PCI bus, PC Cards, and Smart Cards and supports any combination of 16-bit, CardBus PC Cards, or Smart Card adapter in the socket powered at 5 V or 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPackage | PinsSymbolsFootprintsSamples
PCI7620GHKNRND0 to 70PCI7421ZHKBGA MICROSTAR (GHK) | 288 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by PCI7421ZHK

Inventory

Reported Distributor Inventory as of 11:12 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
Call**PCI7620GHK
AmericasRochester Electronics 12
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCI7620 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here