|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
FilterPro is a trademark of Texas Instruments. Description
The PCM1602A is a CMOS, monolithic integrated circuit that features six 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments' enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter. The PCM1602A accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1 and 2) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM1602APT | ACTIVE | -25 to 85 | 3.10 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| PCM1602APTG4 | ACTIVE | -25 to 85 | 3.10 | 1ku | LQFP (PT) | 48 | View | 250 | JEDEC TRAY (10+1) | |||
| PCM1602APTR | ACTIVE | -25 to 85 | 2.80 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
| PCM1602APTRG4 | ACTIVE | -25 to 85 | 2.80 | 1ku | LQFP (PT) | 48 | View | 1000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekPCM1602APT | |||
| Americas | Avnet | 390 | |
| Worldwide | DigiKey | 310 | |
| Mouser Electronics | 142 | ||
| TI Lead Time*: 1 WeekPCM1602APTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1602APTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1602APTRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM1602APT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1602APTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1602APTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1602APTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM1602A 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCM1681 | 105dB SNR 8-Channel Audio DAC with TDM Mode | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1690 | 113dB SNR 8-Channel Audio DAC with Differential Outputs | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1609A | 105dB SNR 8-Channel Audio DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| PCM3060 | 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| PCM3168A | 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |

No Tags are Available for this Part Number