PCM1608 Status: NRND

105dB SNR 8-Channel Audio DAC


      Burr-Brown
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • PCM1609A The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Product Information

Features

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range:
        100 dB, Typical (PCM1608Y)
        105 dB, Typical (PCM1608KY)
    • SNR:
        100 dB, Typical (PCM1608Y)
        105 dB, Typical (PCM1608KY)
    • THD+N:
        0.003%, Typical (PCM1608Y)
        0.002%, Typical (PCM1608KY)
    • Full-Scale Output: 3.1 Vp-p, Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -55 dB
    • Pass-Band Ripple: ±0.03 dB
  • Sampling Frequency:
    • 5 kHz to 200 kHz (Channels 1, 2, 7, and 8)
    • 5 kHz to 100 kHz (Channels 3, 4, 5, and 6)
  • Accepts 16-, 18-, 20-, and 24-Bit Audio Data
  • Data Formats: Standard, I2S, and Left-Justified
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, or 768 fS
  • User-Programmable Functions:
    • Digital Attenuation: 0 dB to -63 dB, 0.5 dB/Step
    • Soft Mute
    • Zero Flags Can Be Used As General-Purpose Logic Output
    • Digital De-Emphasis

View All Features in Datasheet

Description

The PCM1608 is a CMOS, monolithic integrated circuit that features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small LQFP-48 package. The DACs use Texas Instruments' enhanced multilevel, delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1608 accepts industry-standard audio data formats with 16- to 24-bit audio data. Sampling rates up to 200 kHz (channels 1, 2, 7, and 8) or 100 kHz (channels 3, 4, 5, and 6) are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port that supports register write and read functions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM1608KYACTIVE5.15 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608KY/2KACTIVE4.75 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608KY/2KG4ACTIVE4.75 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R  Purchase Samples
PCM1608KYG4ACTIVE5.15 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608YACTIVE4.75 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608Y/2KACTIVE4.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608Y/2KG4ACTIVE4.30 | 1kuLQFP (PT) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1608YG4ACTIVE4.75 | 1kuLQFP (PT) | 48 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1608KY
AmericasRochester Electronics >1k
AsiaWPI 163
WorldwideDigiKey 246
TI Lead Time*: 20 WeeksPCM1608KY/2K
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1608KY/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1608KYG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1608Y
AmericasRochester Electronics 466
AsiaWPI 248
TI Lead Time*: 20 WeeksPCM1608Y/2K
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM1608Y/2KG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM1608YG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1608KY RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608KY/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608KY/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608KYG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608Y RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608Y/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608Y/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1608YG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1608 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here