OPA4134: SoundPlus(TM) High Performance Audio Operational Amplifiers
Product Information
Features
24-Bit Resolution
Analog Performance:
Dynamic Range: 105 dB Typical
SNR: 105 dB Typical
THD+N: 0.002% Typical
Full-Scale Output: 3.9 VPP Typical
4x/8x Oversampling Interpolation Filter:
Stop-Band Attenuation: -50 dB
Passband Ripple: ±0.04 dB
Sampling Frequency: 5 kHz to 200 kHz
System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
Zero Flags for Selectable Channel Combinations
Serial Port (SPI/I2C) for Mode Control
User-Programmable Functions:
Flexible Audio Data Formats
Right-Justified, I2S, and Left-Justified
16-, 18-, 20-, and 24-Bit Audio Data
Digital Attenuation: Mode Selectable
0 dB to -63 dB, 0.5-dB/step
0 dB to -100 dB, 1-dB/step
Soft Mute
Digital De-Emphasis
Digital Filter Roll-Off: Sharp or Slow
Single Power-Supply Operation: 5-V Analog, 5-V Digital
Package: SSOP-28 (150 mil)
Pin-Compatible with PCM1780
APPLICATIONS
Integrated A/V Receivers
DVD Movie and Audio Players
HDTV Receivers
Car Audio Systems
DVD Add-On Cards for High-End PCs
Digital Audio Workstations
Other Multichannel Audio Systems
System Two, Audio Precision are trademarks of Audio Precision, Inc. SPI is a trademark of Motorola. I2C, I2S are trademarks of NXP Semiconductors.
Description
The PCM1680 is a CMOS, monolithic integrated circuit which features eight 24-bit audio digital-to-analog converters (DACs) and support circuitry in a small SSOP-28. The DACs use TI's enhanced multilevel delta-sigma (%#x394;) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.
The PCM1680 accepts industry-standard audio data formats with 16-bit to 24-bit audio data. Sampling rates up to 200 kHz are supported. The PCM1680 provides a full set of user-programmable functions through a serial control port, using an SPI or I2C interface.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.