PCM1681-Q1 Status: ACTIVE

105dB SNR 8-Channel Audio DAC (Automotive Catalog)


      
         
Alert me about changes<br/>to this product

 PCM1681-Q1
SNR(Typ)(dB)105  
# DACs8  
# Inputs / # Outputs0 / 8  
Sampling Rate(Max)(kHz)200  
Resolution(Bits)24  
Digital Audio InterfaceL,R,I2S,TDM,DSP  
Control InterfaceSPI,I2C,H/W  
Analog Supply(V)4.5 - 5.5  
Digital Supply (up to 5 V)(V)3 - 3.6  
Pd(Typ)(mW)386  
Operating Temp Range(Celsius)-40 to 105  
Pin/Package28HTSSOP  
 Samples
 Inventory

Other qualified versions of PCM1681-Q1

Version Part Number Definition
Catalog PCM1681 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • BQ24005: Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED
  • 74ACT16244: 16-Bit Buffers/Line Drivers With 3-State Outputs
  • SN74LVC125A: Quadruple Bus Buffer Gate With 3-State Outputs
  • Product Information

    Features

    • 24-Bit Resolution
    • Analog Performance:
      • Dynamic Range: 105 dB Typical
      • SNR: 105 dB Typical
      • THD+N: 0.002% Typical
      • Full-Scale Output: 3.75 VPP Typical
    • 4×/8× Oversampling Interpolation Filter:
      • Stop-Band Attenuation: -57 dB
      • Pass-Band Ripple: ±0.015 dB
    • Sampling Frequency: 5 kHz to 200 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
    • Zero Flags for Selectable Channel Combinations
    • Flexible Mode Control:
      • SPI/I2C Dual Mode for Serial Port
      • Parallel Hardware Control with 4 Functions
    • User-Programmable Functions (in SPI/I2C):
      • Flexible Audio Data Formats:
        • Right-Justified, I2S, Left-Justified, TDM, DSP
        • 16- and 24-Bit Audio Data
      • Digital Attenuation: Mode Selectable

    View All Features in Datasheet

    Description

    The PCM1681 and PCM1681-Q1 are CMOS monolithic integrated circuits which feature an eight-channel 24-bit audio digital-to-analog converter (DAC) and support circuitry in small 28-lead TSSOP PowerPAD packages. The DACs utilize Burr-Brown's enhanced multilevel delta-sigma (ΔΣ) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

    The PCM1681 and PCM1681-Q1 accept TDM (time-division multiplexed) format in addition to industry-standard audio data formats with 16- to 24-bit audio data width. Sampling rates up to 200 kHz are supported. The PCM1681 and PCM1681-Q1 provide a sub-set of user-programmable functions through a parallel control port, in addition to a full set of user-programmable functions through a serial control port, SPI, or I2C.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
    PCM1681TPWPQ1ACTIVE-40 to 1052.00 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE
    PCM1681TPWPQ1G4ACTIVE-40 to 1052.00 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE
    PCM1681TPWPRQ1ACTIVE-40 to 1051.80 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&RPurchase Samples
    PCM1681TPWPRQ1G4ACTIVE-40 to 1051.80 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&RPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    Call**PCM1681TPWPQ1
    AsiaWPI 95
    WorldwideDigiKey 490
    Mouser Electronics 14
    Call**PCM1681TPWPQ1G4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    PCM1681TPWPQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRView 
    PCM1681TPWPQ1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRView 
    PCM1681TPWPRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRView 
    PCM1681TPWPRQ1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRView 

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for PCM1681-Q1 Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    BQ24005 Linear 2-cell Li-Ion Battery Charger w/Integrated FET, Two LED BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
    74ACT16244 16-Bit Buffers/Line Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    DAC5687 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
    MSP430F1611 16-bit Ultra-Low-Power MCU, 48kB Flash, 10240B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
    TPS76318 Single Output LDO, 150mA, Fixed(1.8V), Low Quiescent Current, Thermal Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    74ACT16240 16-Bit Buffers/Drivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    SN65176B Differential Bus Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
    TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
    INA105 Precision Unity Gain Differential Amplifier AMPLIFIERS AND LINEAR-DIFFERENCE AMPLIFIER TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    Most Popular Tags for PCM1681-Q1:

    View All Tags

    Other Support



    Click Here