PCM1681 Status: ACTIVE

105dB SNR 8-Channel Audio DAC with TDM Mode


      
         
Alert me about changes<br/>to this product

 PCM1680 PCM1681PCM1690 PCM1691 
SNR(Typ)(dB)105  105  113  111  
# DACs8  8  8  8  
# Inputs / # Outputs0 / 8  0 / 8  0 / 8  0 / 8  
Sampling Rate(Max)(kHz)192  200  192  192  
Resolution(Bits)24  24  24  24  
Digital Audio InterfaceL,R,I2S  L,R,I2S,TDM,DSP  L,R,I2S,TDM,DSP  L,R,I2S,TDM,DSP  
Control InterfaceSPI, I2C  SPI, I2C,H/W  SPI,I2C,H/W  SPI,I2C,H/W  
Analog Supply(V)4.75 - 5.25  4.5 - 5.5  4.5 - 5.5  4.5 - 5.5  
Digital Supply (up to 5 V)(V)4.75 - 5.25  3 - 3.6  3 - 3.6  3 - 3.6  
Pd(Typ)(mW)530  386  558  558  
Additional Features  Analog Mute,TDM Interface  Analog Mute,TDM Interface  
Operating Temp Range(Celsius)-25 to 70  -40 to 85  -40 to 85  -40 to 85  
Pin/Package28SSOP/QSOP  28HTSSOP  48HTSSOP  48HTSSOP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Other qualified versions of PCM1681

Version Part Number Definition
Automotive PCM1681-Q1 Q100 devices qualified for high-reliability automotive applications targeting zero defects

Customers Who Evaluated This Product Also Evaluated

  • PCM1690: 113dB SNR 8-Channel Audio DAC with Differential Outputs
  • PCM1691: 111dB SNR 8-Channel Audio DAC with Single-Ended Output
  • PCM1789: 113dB SNR Stereo DAC
  • OPA2335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • MSP430F168: 16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA
  • TPS70302: 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V

Product Information

Features

  • 24-Bit Resolution
  • Analog Performance:
    • Dynamic Range: 105 dB Typical
    • SNR: 105 dB Typical
    • THD+N: 0.002% Typical
    • Full-Scale Output: 3.75 VPP Typical
  • 4×/8× Oversampling Interpolation Filter:
    • Stop-Band Attenuation: -57 dB
    • Pass-Band Ripple: ±0.015 dB
  • Sampling Frequency: 5 kHz to 200 kHz
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, or 1152 fS with Autodetect
  • Zero Flags for Selectable Channel Combinations
  • Flexible Mode Control:
    • SPI/I2C Dual Mode for Serial Port
    • Parallel Hardware Control with 4 Functions
  • User-Programmable Functions (in SPI/I2C):
    • Flexible Audio Data Formats:
      • Right-Justified, I2S, Left-Justified, TDM, DSP
      • 16- and 24-Bit Audio Data
    • Digital Attenuation: Mode Selectable
      • 0 dB to -63 dB, 0.5 dB/step
      • 0 dB to -100 dB, 1 dB/step
    • Soft Mute
    • Digital De-Emphasis
    • Digital Filter Roll-Off: Sharp or Slow
    • Oversampling Mode
  • User-Programmable Functions (in H/W):
    • Flexible Audio Data Formats:
      • Right-Justified, I2S, Left-Justified, TDM
      • Soft Mute
      • Digital De-Emphasis
      • Oversampling Mode
  • Power Supply Voltage: +5-V Analog, +3.3-V Digital
  • Package: 28-Lead TSSOP PowerPAD
  • Operation Temperature Range:
    • -40°C to +85°C for Consumer Grade
    • -40°C to +105°C for Automotive Audio Grade
  • APPLICATIONS
    • Car Audio External Amplifiers
    • Car Audio AVN Applications
    • Integrated A/V Receivers
    • DVD Movie and Audio Players
    • HDTV Receivers
    • DVD Add-On Cards for High-End PCs
    • Digital Audio Workstations
    • Other Multichannel Audio Systems

PowerPAD Is a trademark of Texas Instruments
System Two, Audio Precision are trademarks of Audio Precision, Inc.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners

Description

The PCM1681 and PCM1681-Q1 are CMOS monolithic integrated circuits which feature an eight-channel 24-bit audio digital-to-analog converter (DAC) and support circuitry in small 28-lead TSSOP PowerPAD packages. The DACs utilize Burr-Brown's enhanced multilevel delta-sigma (ΔΣ) architecture to achieve excellent signal-to-noise performance and a high tolerance to clock jitter.

The PCM1681 and PCM1681-Q1 accept TDM (time-division multiplexed) format in addition to industry-standard audio data formats with 16- to 24-bit audio data width. Sampling rates up to 200 kHz are supported. The PCM1681 and PCM1681-Q1 provide a sub-set of user-programmable functions through a parallel control port, in addition to a full set of user-programmable functions through a serial control port, SPI, or I2C. The PCM1681 supports -40°C to +85°C for consumer grade applications and the PCM1681-Q1 supports -40°C to +105°C for automotive audio grade systems.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PCM1681PWPACTIVE-40 to 851.85 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE
PCM1681PWPG4ACTIVE-40 to 851.85 | 1kuHTSSOP (PWP) | 28 View 50 | TUBE
PCM1681PWPRACTIVE-40 to 851.65 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&RPurchase Samples
PCM1681PWPRG4ACTIVE-40 to 851.65 | 1kuHTSSOP (PWP) | 28 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1681PWP
WorldwideDigiKey 874
Mouser Electronics 74
TI Lead Time*: 20 WeeksPCM1681PWPG4
WorldwideDigiKey  Available
Mouser Electronics 100
TI Lead Time*: 20 WeeksPCM1681PWPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1681PWPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1681PWP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM1681PWPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM1681PWPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM1681PWPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1681 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1691 111dB SNR 8-Channel Audio DAC with Single-Ended Output AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1789 113dB SNR Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
OPA2335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
MSP430F168 16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
LM4040D25 2.5-V Precision Micropower Shunt Voltage Reference, 1% accuracy VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
MSP430F2617 16-Bit Ultra-Low-Power MCU, 92KB Flash, 8KB RAM, 12-Bit ADC, Dual DAC, 2 USCI, HW Mult, DMA MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN65HVD08 3.3/5-V RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here