3-Wire SPI™, 2-Wire I2C™-Compatible Serial Control Interface, or Hardware Control
Multi Functions via SPI or I2C I/F:
Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP, TDM
Digital Attenuation and Soft Mute
Digital De-Emphasis:
32 kHz, 44.1 kHz, 48 kHz
Data Polarity Control
Power-Down
Multi Functions via Hardware Control:
Audio I/F Format Select: I2S, TDM
Digital De-Emphasis Filter: 44.1 kHz
Analog Mute by Clock Halt Detection
External Reset Pin
Power Supplies:
5-V Analog
3.3-V Digital
Package: HTSSOP-48
Operating Temperature Range:
-40°C to +85°C
APPLICATIONS
Blu-ray Disc™ Players
DVD Players
AV Receivers
Home Theaters
Car Audio External Amplifiers
Car Audio AVN Applications
Blu-ray Disc is a trademark of Blu-ray Disc Association. SPI is a trademark of Motorola, Inc. I2S, I2C are trademarks of NXP Semiconductors. All other trademarks are the property of their respective owners
Description
The PCM1691 is a high-performance, single-chip, 24-bit, eight-channel, audio digital-to-analog converter (DAC) with single-ended outputs. The eight-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma () modulator, and supports 8-kHz to 192-kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The PCM1691 audio interface supports a time-division-multiplexed (TDM) format in addition to I2S, left-justified, right-justified, and DSP formats.
The PCM1691 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Additionally, hardware control mode provides two user-programmable functions through two control pins. The PCM1691 is available in a 12-mm × 8-mm (12-mm × 6-mm body), 48-pin HTSSOP package.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.