PCM1723 Status: ACTIVE

96dB SNR Stereo DAC with Programmable PLL


      Burr-Brown
         
Alert me about changes<br/>to this product

 PCM1723
SNR(Typ)(dB)94  
# DACs2  
# Inputs / # Outputs0 / 2  
Sampling Rate(Max)(kHz)96  
Resolution(Bits)24  
Digital Audio InterfaceR,I2S  
Control InterfaceSPI  
Analog Supply(V)4.5 - 5.5  
Digital Supply (up to 5 V)(V)4.5 - 5.5  
Pin/Package24SSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TPA102: 150-mW Stereo Audio Power Amplifier
  • REF3020: 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • TL16C554A: Quad UART with 16-Byte FIFOs
  • Product Information

    Features

    • ACCEPTS 16-, 20-, OR 24-BIT INPUT DATA
    • COMPLETE STEREO DAC: Includes Digital Filter and Output Amp
    • DYNAMIC RANGE: 94dB
    • MULTIPLE SAMPLING FREQUENCIES:
      • 16kHz, 22.05kHz, 24kHz
      • 32kHz, 44.1kHz, 48kHz
      • 64kHz, 88.2kHz, 96kHz
    • PROGRAMMABLE PLL CIRCUIT:
      • 256fS/384fS from 27MHz Master Clock
    • NORMAL OR I2™ DATA INPUT FORMATS
    • SELECTABLE FUNCTIONS:
      • Soft Mute
      • Digital Attenuator (256 Steps)
      • Digital De-emphasis
    • OUTPUT MODE: Left, Right, Mono, Mute

    SoundPLUS is a trademark of Texas Instruments.
    I2S is a trademark of NXP Semiconductors.
    All other trademarks are the property of their respective owners.

    Description

    The PCM1723 is a complete low cost stereo audio digital-to-analog converter (DAC) with a phase-locked loop (PLL) circuit included. The PLL derives either 256fS or 384fS system clock from an external 27MHz reference frequency. The DAC contains a 3rd-order Delta-Sigma () modulator, a digital interpolation filter, and an analog output amplifier. The PCM1723 can accept 16-, 20-, or 24-bit input data in either normal or I2S formats.

    The digital filter performs an 8X interpolation function and includes selectable features such as soft mute, digital attenuation and digital de-emphasis. The PLL can be programmed for sampling at standard digital audio frequencies as well as one-half and double sampling frequencies.

    The PCM1723 is ideal for applications which combine compressed audio and video data such as DVD, DVD-ROM, set-top boxes and MPEG sound cards.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    PCM1723EACTIVE2.55 | 1kuSSOP (DB) | 24 View 58 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    PCM1723E/2KACTIVE2.35 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PCM1723E/2KG4ACTIVE2.35 | 1kuSSOP (DB) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PCM1723EG/2KACTIVE 0     Purchase Samples
    PCM1723EG4ACTIVE2.55 | 1kuSSOP (DB) | 24 View 58 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:43 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksPCM1723E
    AmericasArrow 40
    Rochester Electronics >1k
    AsiaWPI 72
    EuropeAvnet-SILICA 58
    WorldwideDigiKey 275
    Mouser Electronics 812
    TI Lead Time*: 20 WeeksPCM1723E/2K
    AmericasRochester Electronics >1k
    EuropeAvnet-SILICA >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksPCM1723E/2KG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksPCM1723EG/2K
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksPCM1723EG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    PCM1723E RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    PCM1723E/2K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    PCM1723E/2KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    PCM1723EG/2K RoHS Compliant Pb-Free (RoHS) CU SNBI Level-2-260C-1 YEARViewView
    PCM1723EG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for PCM1723 Help

    Datasheet

    Application Notes

    User Guides

    Tools & Software

    NamePart # Company Tool / Software Type
    Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPA102 150-mW Stereo Audio Power Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
    REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
    TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
    TAS5706B 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
    MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
    REF3025 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
    OPA228 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    RC4558 Dual General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    SN74AUC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
    TPA5050 Stereo Digital Audio Delay Processor With I2C Control DIGITAL AUDIO INTERFACE-SAMPLE RATE CONVERTER TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here