|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All other trademarks are the property of their respective owners Description
The PCM1742 is a CMOS, monolithic, integrated circuit which includes stereo digital-to-analog converters (DACs) and support circuitry in a small SSOP-16 package. The data converters use Texas Instruments' enhanced multilevel delta-sigma architecture that employs fourth-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1742 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port that supports register write functions. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM1742E | ACTIVE | 1.80 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
| PCM1742E/2K | ACTIVE | 1.65 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1742E/2KG4 | ACTIVE | 1.65 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1742EG4 | ACTIVE | 1.80 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
| PCM1742KE | ACTIVE | 2.00 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
| PCM1742KE/2K | ACTIVE | 1.80 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1742KE/2KG4 | ACTIVE | 1.80 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1742KEG4 | ACTIVE | 2.00 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:34 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 1 WeekPCM1742E | |||
| Americas | Rochester Electronics | >1k | |
| Asia | WPI | 86 | |
| Europe | Arrow Northern Europe | 58 | |
| Arrow Southern Europe | 64 | ||
| Worldwide | DigiKey | 114 | |
| Mouser Electronics | 166 | ||
| TI Lead Time*: 20 WeeksPCM1742E/2K | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1742E/2KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 1 WeekPCM1742EG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1742KE | |||
| Americas | Arrow | 173 | |
| Rochester Electronics | 153 | ||
| Asia | WPI | 131 | |
| Worldwide | DigiKey | 134 | |
| Mouser Electronics | 177 | ||
| TI Lead Time*: 20 WeeksPCM1742KE/2K | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1742KE/2KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1742KEG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM1742E | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742E/2K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742E/2KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742EG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742KE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742KE/2K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742KE/2KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1742KEG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM1742 
| Name | Part # | Company | Tool / Software Type |
| DEM-DAI1742 Evaluation Fixture for PCM1742 | DEM-DAI1742 | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| |||
| Part # | Name | Product Family | Comments |
| PCM1753 | 106dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The PCM175x family offers great performance at an incredible value! Please consider it as a suggested replacement to this part. |
| PCM1755 | 106dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The PCM175x family offers great performance at an incredible value! Please consider it as a suggested replacement to this part. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PCM1754 | 106dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| SN74LVC2G34 | Dual Buffer Gate | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| SN74LVC74A | Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset | FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| MAX3221 | 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2061 | Single 1A Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TSC2046 | 4-Wire Touch Screen Controller with low voltage digital I/O | TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY | TI customers also evaluated this product. |
| OPA2134 | SoundPlus(TM) High Performance Audio Operational Amplifiers | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |

No Tags are Available for this Part Number