|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Audio Precision and System Two are trademarks of Audio Precision, Inc. Description
The PCM1753/54/55 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TIs enhanced multilevel delta-sigma architecture, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1753/54/55 accepts industry-standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through a three-wire serial control port, which supports register write functions. The PCM1753/55 is pin compatible with the PCM1748, PCM1742, and PCM1741, except for pin 5. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM1754DBQ | ACTIVE | -25 to 85 | 1.15 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
| PCM1754DBQG4 | ACTIVE | -25 to 85 | 1.15 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 75 | TUBE | |||
| PCM1754DBQR | ACTIVE | -25 to 85 | 1.05 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1754DBQRG4 | ACTIVE | -25 to 85 | 1.05 | 1ku | SSOP/QSOP (DBQ) | 16 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:34 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksPCM1754DBQ | |||
| Asia | Farnell Asia | 200 | |
| WPI | 170 | ||
| Europe | Farnell | 181 | |
| Spoerle | 150 | ||
| TI Lead Time*: 20 WeeksPCM1754DBQG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCM1754DBQR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCM1754DBQRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM1754DBQ | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1754DBQG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1754DBQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1754DBQRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM1754 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| |||
| Part # | Name | Product Family | Comments |
| TAS5261 | 315-W Mono Digital Amplifier Power Stage | DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM) | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| TPS2041B | Single-Channel Current-Limited Power Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| BQ24103 | Standalone Synchronous Switch-mode Li-Ion Charger w/2A FET in QFN-20, 1- or 2-cell | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TPA6132A2 | 25-mW DirectPath Stereo Headphone Amplifier with Pop Suppression (TPA6132) | AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS | TI customers also evaluated this product. |
| TPS23754 | High Power/High Efficiency PoE Interface and DC/DC Controller | POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES | TI customers also evaluated this product. |
| NE555 | Single Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| SN74AHC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number