PCM1770 Status: ACTIVE

98dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)


      
         
Alert me about changes<br/>to this product

 PCM1770PCM1771 PCM1772 PCM1773 PCM1774 
SNR(Typ)(dB)98  98  98  98  93  
# DACs2  2  2  2  2  
# Inputs / # Outputs0 / 2  0 / 2  0 / 2  0 / 2  0 / 2  
Sampling Rate(Max)(kHz)48  48  48  48  50  
Resolution(Bits)24  24  24  24  16  
Digital Audio InterfaceL,R,I2S  L,I2S  L,R,I2S  L,I2S  L,R,I2S,DSP  
Control InterfaceSPI  H/W  SPI  H/W  SPI, I2C  
Analog Supply(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  2.4 - 3.6  
Digital Supply (up to 5 V)(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.71 - 3.6  
Pd(Typ)(mW)6.5  6.5  6.5  6.5  7  
Additional FeaturesHP Out  HP Out    Headphone, Mix  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  -40 to 85  
Pin/Package16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  20QFN  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1774: 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)
  • TLV320DAC23: Low-Power Stereo DAC with HP Amplifier
  • PCM1771: 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control)
  • TL431A: Adjustable Precision Shunt Regulator
  • TMP75: Digital Temperature Sensor with 2-Wire Interface
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector

More Related Products

Product Information

Features

  • Multilevel DAC Including Headphone Amplifier
  • Analog Performance (VCC, VHP = 2.4 V):
    • Dynamic Range: 98 dB Typ
    • THD+N at 0 dB: 0.1% Typ
    • THD+N at -20 dB: 0.04% Typ
    • Output Power at RL = 16 : 13 mW (Stereo), 26 mW (Monaural)
  • 1.6-V to 3.6-V Single Power Supply
  • Low Power Dissipation: 6.5 mW at VCC, VHP = 2.4 V
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS
  • Sampling Frequency: 5 kHz to 50 kHz
  • Software Control (PCM1770):
    • 16-, 20-, 24-Bit Word Available
    • Left-, Right-Justified, and I2S
    • Slave/Master Selectable
    • Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
    • 44.1-kHz Digital De-Emphasis
    • Zero Cross Attenuation
    • Digital Soft Mute
    • Monaural Analog-In With Mixing
    • Monaural Speaker Mode

View All Features in Datasheet

Description

The PCM1770 and PCM1771 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, headphone circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1770 and PCM1771 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM1770PWACTIVE0 to 701.50 | 1kuTSSOP (PW) | 16 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1770PWG4ACTIVE0 to 701.50 | 1kuTSSOP (PW) | 16 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1770PWRACTIVE0 to 701.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1770PWRG4ACTIVE0 to 701.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1770RGAACTIVE0 to 701.65 | 1kuVQFN (RGA) | 20 View 250 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1770RGAG4ACTIVE0 to 701.65 | 1kuVQFN (RGA) | 20 View 250 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1770RGARACTIVE0 to 701.50 | 1kuVQFN (RGA) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1770RGARG4ACTIVE0 to 701.50 | 1kuVQFN (RGA) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1770PW
AmericasArrow 4
Avnet 230
Newark 250
AsiaFarnell Asia 102
WPI 453
EuropeArrow Northern Europe 101
Avnet-SILICA 120
Farnell 97
WorldwideDigiKey 556
Mouser Electronics 216
TI Lead Time*: 20 WeeksPCM1770PWG4
EuropeAvnet-SILICA 66
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1770PWR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1770PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1770RGA
AmericasRochester Electronics 150
AsiaWPI 153
WorldwideDigiKey 106
Mouser Electronics 200
TI Lead Time*: 16 WeeksPCM1770RGAG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1770RGAR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1770RGARG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1770PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770RGA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770RGAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770RGAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1770RGARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1770 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
DEM-DAI1770 Evaluation ModuleDEM-DAI1770Texas InstrumentsDevelopment Boards/EVMs
DEM-DAI1771 Evaluation ModuleDEM-DAI1771Texas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1774 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TLV320DAC23 Low-Power Stereo DAC with HP Amplifier AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1771 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TLV320DAC26 Low-Power Stereo DAC with HP/Speaker Amplifier AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1772 98dB SNR Low-Power Stereo DAC with line-out (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM1770:

  • 1 (1)

View All Tags

Other Support



Click Here