PCM1773 Status: ACTIVE

98dB SNR Low-Power Stereo DAC with line-out (H/W Control)


      
         
Alert me about changes<br/>to this product

 PCM1770 PCM1771 PCM1772 PCM1773PCM1774 
SNR(Typ)(dB)98  98  98  98  93  
# DACs2  2  2  2  2  
# Inputs / # Outputs0 / 2  0 / 2  0 / 2  0 / 2  0 / 2  
Sampling Rate(Max)(kHz)48  48  48  48  50  
Resolution(Bits)24  24  24  24  16  
Digital Audio InterfaceL,R,I2S  L,I2S  L,R,I2S  L,I2S  L,R,I2S,DSP  
Control InterfaceSPI  H/W  SPI  H/W  SPI, I2C  
Analog Supply(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  2.4 - 3.6  
Digital Supply (up to 5 V)(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.71 - 3.6  
Pd(Typ)(mW)6.5  6.5  6.5  6.5  7  
Additional FeaturesHP Out  HP Out    Headphone, Mix  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  -40 to 85  
Pin/Package16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  20QFN  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1772: 98dB SNR Low-Power Stereo DAC with line-out (S/W Control)
  • PCM1771: 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control)
  • PCM1808: 99dB SNR Stereo ADC with Single-Ended Inputs

Product Information

Features

  • Multilevel DAC Including Lineout Amplifier
  • Analog Performance (VCC1,VCC2 = 2.4 V):
    • Dynamic Range: 98 dB Typ
    • THD+N at 0 dB: 0.007% Typ
  • 1.6-V to 3.6-V Single Power Supply
  • Low Power Dissipation: 6 mW at VCC1, VCC2 = 2.4 V
  • System Clock: 128 fS, 192 fS, 256 fS, 384 fS
  • Sampling Frequency: 5 kHz to 50 kHz
  • Software Control (PCM1772):
    • 16-, 20-, 24-Bit Word Available
    • Left-, Right-Justified, and I2S
    • Slave/Master Selectable
    • Digital Attenuation: 0 dB to -62 dB, 1 dB/Step
    • 44.1-kHz Digital De-Emphasis
    • Zero Cross Attenuation
    • Digital Soft Mute
    • Monaural Analog-In With Mixing
    • Monaural Speaker Mode
  • Hardware Control (PCM1773):
    • Left-Justified and I2S

View All Features in Datasheet

Description

The PCM1772 and PCM1773 devices are CMOS, monolithic, integrated circuits which include stereo digital-to-analog converters, lineout circuitry, and support circuitry in small TSSOP-16 and VQFN-20 packages.

The data converters use TI's enhanced multilevel architecture, which employs noise shaping and multilevel amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1772 and PCM1773 devices accept several industry standard audio data formats with 16- to 24-bit data, left-justified, I2S, etc., providing easy interfacing to audio DSP and decoder devices. Sampling rates up to 50 kHz are supported. A full set of user-programmable functions is accessible through a 3-wire serial control port, which supports register write functions.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM1773PWACTIVE0 to 701.50 | 1kuTSSOP (PW) | 16 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1773PWG4ACTIVE0 to 701.50 | 1kuTSSOP (PW) | 16 View 250 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1773PWRACTIVE0 to 701.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1773PWRG4ACTIVE0 to 701.35 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1773RGAACTIVE 1.65 | 1kuVQFN (RGA) | 20 View 250 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1773RGAG4ACTIVE 1.65 | 1kuVQFN (RGA) | 20 View 250 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1773RGARACTIVE 1.50 | 1kuVQFN (RGA) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1773RGARG4ACTIVE 1.50 | 1kuVQFN (RGA) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1773PW
AmericasAvnet 255
Newark 258
Rochester Electronics >1k
AsiaWPI 147
EuropeArrow Southern Europe 50
Spoerle 250
WorldwideDigiKey 309
TI Lead Time*: 20 WeeksPCM1773PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1773PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1773PWRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1773RGA
AmericasRochester Electronics 250
WorldwideDigiKey 206
TI Lead Time*: 16 WeeksPCM1773RGAG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1773RGAR
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM1773RGARG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1773PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773RGA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773RGAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773RGAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1773RGARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1773 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-DAI1772 Evaluation ModuleDEM-DAI1772Texas InstrumentsDevelopment Boards/EVMs
DEM-DAI1773 Evaluation ModuleDEM-DAI1773Texas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1772 98dB SNR Low-Power Stereo DAC with line-out (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1771 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here