PCM1774 Status: ACTIVE

93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)


      
         
Alert me about changes<br/>to this product

 PCM1770 PCM1771 PCM1772 PCM1773 PCM1774
SNR(Typ)(dB)98  98  98  98  93  
# DACs2  2  2  2  2  
# Inputs / # Outputs0 / 2  0 / 2  0 / 2  0 / 2  0 / 2  
Sampling Rate(Max)(kHz)48  48  48  48  50  
Resolution(Bits)24  24  24  24  16  
Digital Audio InterfaceL,R,I2S  L,I2S  L,R,I2S  L,I2S  L,R,I2S,DSP  
Control InterfaceSPI  H/W  SPI  H/W  SPI, I2C  
Analog Supply(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  2.4 - 3.6  
Digital Supply (up to 5 V)(V)1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.6 - 3.6  1.71 - 3.6  
Pd(Typ)(mW)6.5  6.5  6.5  6.5  7  
Additional FeaturesHP Out  HP Out    Headphone, Mix  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  -40 to 85  
Pin/Package16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  16TSSOP, 20VQFN  20QFN  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1770: 98dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)
  • TLV320DAC23: Low-Power Stereo DAC with HP Amplifier
  • PCM1771: 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control)
  • TFP410: PanelBus DVI Transmitter 165MHz
  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • TPS54160: 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™

Product Information

Features

  • Analog Front End:
    • Stereo Single-Ended Input
    • Microphone Amplifier (12 dB, 20 dB)
  • Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 6.4 mW in Playback, 1.8 V/2.4 V, 44.1 kHz
    • 3.3 µW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Operation From a Single Clock Input Without PLL
  • System Clock:

View All Features in Datasheet

Description

The PCM1774 is a low-power stereo DAC designed for portable digital audio applications. The device integrates headphone amplifier, line amplifier, line input, boost amplifier, programmable gain control, analog mixing, and sound effects. It is available in a small-footprint, 4-mm × 4-mm QFN package. The PCM1774 supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM1774RGPRACTIVE-40 to 851.50 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM1774RGPRG4ACTIVE-40 to 851.50 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM1774RGPTACTIVE-40 to 851.65 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
PCM1774RGPTG4ACTIVE-40 to 851.65 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:44 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1774RGPR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1774RGPRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1774RGPT
AmericasNewark 28
Rochester Electronics 250
AsiaFarnell Asia 13
WPI 119
EuropeArrow Northern Europe 250
Avnet-SILICA 150
Farnell 13
WorldwideDigiKey 504
Mouser Electronics 15
TI Lead Time*: 20 WeeksPCM1774RGPTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1774RGPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1774RGPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1774RGPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1774RGPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1774 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1770 98dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TLV320DAC23 Low-Power Stereo DAC with HP Amplifier AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1771 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC125A Quadruple Bus Buffer Gate With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
PCM1870A 90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320ADC3101 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320AIC32 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP/Speaker Amplifier and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here