PCM1789 Status: ACTIVE

113dB SNR Stereo DAC

      
         
Alert me about changes<br/>to this product

 PCM1789
SNR(Typ)(dB)113  
# DACs2  
# Inputs / # Outputs0 / 2  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)24  
Digital Audio InterfaceL, R, I2S, DSP  
Control InterfaceSPI, I2C, HW  
Analog Supply(V)4.5 - 5.5  
Digital Supply (up to 5 V)(V)3 - 3.6  
Pd(Typ)(mW)154  
Additional FeaturesAnalog Analog Mute,SPI Chip Address  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package24TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1796: 123dB SNR Stereo DAC (S/W Control)
  • PCM1690: 113dB SNR 8-Channel Audio DAC with Differential Outputs
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • DIR9001: 96kHz Digital Audio Receiver

More Related Products

Product Information

Features

  • Enhanced Multi-Level Delta-Sigma DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: -94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: -75 dB
    • Zero Flags (16-/20-/24-Bits)
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or Hardware Control
    • Connect Up To 4 Devices on One SPI Bus
  • Multi Functions via SPI or I2C I/F:
    • Audio I/F Format Select: I2S, Left-Justified, Right-Justified, DSP
    • Digital Attenuation and Soft Mute
    • Digital De-Emphasis: 32 kHz, 44.1 kHz, 48 kHz
    • Data Polarity Control
    • Power-Save Mode
  • Multi Functions via Hardware Control:
    • Audio I/F Format Select: I2S, Left-Justified
    • Digital De-Emphasis Filter: 44.1 kHz
  • Analog Mute by Clock Halt Detection
  • External Reset Pin
  • Power Supplies:
    • 5 V for Analog and 3.3 V for Digital
  • Package: TSSOP-24
  • Operating Temperature Range:
    • -40°C to +85°C
  • APPLICATIONS
    • Blu-ray Disc™ Players
    • DVD Players
    • AV Receivers
    • Home Theaters
    • Car Audio External Amplifiers
    • Car Audio AVN Applications

Blu-ray Disc is a trademark of Blu-ray Disc Association.
SPI is a trademark of Motorola, Inc.
I2S, I2C are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners.

Description

The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma () modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.

The PCM1789 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides two user-programmable functions through two control pins. The PCM1789 is available in a 24-pin TSSOP package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PCM1789PWACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE
PCM1789PWG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE
PCM1789PWRACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&RPurchase Samples
PCM1789PWRG4ACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PCM1789PWAs of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 360
 Avnet 180
 DigiKey 47
 Mouser Electronics 177
 Newark 175
 EuropeArrow Southern Europe 360
 Avnet-SILICA 360
 EBV Elektronik 180
 Farnell 288
PCM1789PWG4As of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
PCM1789PWRAs of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
PCM1789PWRG4As of 11:06 AM GMT, 03 Jul 2009As of 11:06 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 16 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1789PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1789 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1796 123dB SNR Stereo DAC (S/W Control)   TI customers also evaluated this product.
PCM1690 113dB SNR 8-Channel Audio DAC with Differential Outputs   TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control)   TI customers also evaluated this product.
PCM1798 123dB SNR Stereo DAC (H/W Control)   TI customers also evaluated this product.
PCM1691 111dB SNR 8-Channel Audio DAC with Single-Ended Output   TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control)   TI customers also evaluated this product.
PCM1704 120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture   TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface)   TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here