PCM1789 Status: ACTIVE

113dB SNR Stereo DAC


      
         
Alert me about changes<br/>to this product

 PCM1789
SNR(Typ)(dB)113  
# DACs2  
# Inputs / # Outputs0 / 2  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)24  
Digital Audio InterfaceL,R,I2S,DSP  
Control InterfaceSPI,I2C,H/W  
Analog Supply(V)4.5 - 5.5  
Digital Supply (up to 5 V)(V)3 - 3.6  
Pd(Typ)(mW)154  
Additional FeaturesAnalog Analog Mute,SPI Chip Address  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package24TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • PCM1798: 123dB SNR Stereo DAC (H/W Control)
  • PCM1796: 123dB SNR Stereo DAC (S/W Control)
  • PCM3060: 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate
  • DRV602: 2-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs
  • TAS5615: Analog input 160W Stereo (300W total) class D amplifier with integrated feedback

More Related Products

Product Information

Features

  • Enhanced Multi-Level Delta-Sigma DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: -94 dB
    • SNR: 113 dB
    • Dynamic Range: 113 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: -75 dB
    • Zero Flags (16-/20-/24-Bits)
  • Flexible Audio Interface:
    • I/F Format: I2S, Left-/Right-Justified, DSP
    • Data Length: 16, 20, 24, 32 Bits
  • Flexible Mode Control:
    • 3-Wire SPI, 2-Wire I2C-Compatible Serial Control Interface, or Hardware Control
    • Connect Up To 4 Devices on One SPI Bus
  • Multi Functions via SPI or I2C I/F:

View All Features in Datasheet

Description

The PCM1789 is a high-performance, single-chip, 24-bit, stereo, audio digital-to-analog converter (DAC) with differential outputs. The two-channel, 24-bit DAC employs an enhanced multi-level, delta-sigma () modulator, and supports 8 kHz to 192 kHz sampling rates and a 16-/20-/24-/32-bit width digital audio input word on the audio interface. The audio interface of PCM1789 supports a 24-bit, DSP format in addition to I2S, left-justified, and right-justified formats.

The PCM1789 can be controlled through a three-wire, SPI-compatible or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides two user-programmable functions through two control pins.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PCM1789PWACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE
PCM1789PWG4ACTIVE-40 to 852.10 | 1kuTSSOP (PW) | 24 View 60 | TUBE
PCM1789PWRACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&RPurchase Samples
PCM1789PWRG4ACTIVE-40 to 851.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1789PW
AmericasArrow 360
Avnet 105
Newark 25
AsiaFarnell Asia 268
EuropeArrow Northern Europe 360
Arrow Southern Europe 360
Avnet-SILICA 360
Farnell 268
WorldwideDigiKey 16
TI Lead Time*: 20 WeeksPCM1789PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1789PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1789PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1789PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM1789PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1789 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1798 123dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1796 123dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM4104 118dB SNR 4-Channel Audio DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
DSD1796 123dB SNR Stereo Audio DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1793 113dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1791A 113dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
DRV603 3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here