|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The PCM1798 is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TIs advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1798 provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM1798DB | ACTIVE | -25 to 85 | 3.25 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | |||
| PCM1798DBG4 | ACTIVE | -25 to 85 | 3.25 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | |||
| PCM1798DBR | ACTIVE | -25 to 85 | 2.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1798DBRG4 | ACTIVE | -25 to 85 | 2.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:44 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksPCM1798DB | |||
| Americas | Arrow | >1k | |
| Avnet | 68 | ||
| Newark | 41 | ||
| Europe | Abacus Polar | 34 | |
| Arrow Southern Europe | 47 | ||
| Avnet-SILICA | 25 | ||
| Worldwide | DigiKey | 199 | |
| Mouser Electronics | 18 | ||
| TI Lead Time*: 20 WeeksPCM1798DBG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 87 | ||
| TI Lead Time*: 20 WeeksPCM1798DBR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksPCM1798DBRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM1798DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1798DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1798DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1798DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM1798 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1792A | 132dB SNR Highest Performance Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1795 | 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1793 | 113dB SNR Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1704 | 120dB SNR Stereo DAC with BiCMOS Advanced Sign Magnitude Architecture | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1789 | 113dB SNR Stereo DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DSD1794A | 132dB SNR Highest Performance Stereo Audio DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| OPA2134 | SoundPlus(TM) High Performance Audio Operational Amplifiers | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| TAS1020B | Stereo USB Audio Interface | USB AUDIO-USB STREAMING CONTROLLERS | TI customers also evaluated this product. |
| PCM2707 | 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S) | USB AUDIO-USB DACS | TI customers also evaluated this product. |
| SRC4192 | High-End Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| OPA2111 | Dual Low-Noise Difet(R) Operational Amplifier | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |

No Tags are Available for this Part Number