|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
System Two, Audio Precision are trademarks of Audio Precision, Inc. Description
The PCM1804 is a high-performance, single-chip stereo A/D converter with fully differential analog voltage input. The PCM1804 uses a precision delta-sigma modulator and includes a linear phase antialias digital filter and high-pass filter (HPF) that removes dc offset from the input signal. The PCM1804 is suitable for a wide variety of mid- to high-grade consumer and professional applications, where excellent performance and 5-V analog supply and 3.3-V digital power-supply operation are required. The PCM1804 can achieve both PCM audio and DSD format due to the precision delta-sigma modulator. The PCM1804 is fabricated using an advanced CMOS process and is available in a small 28-pin SSOP package. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM1804DB | ACTIVE | -10 to 70 | 4.35 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | |||
| PCM1804DBG4 | ACTIVE | -10 to 70 | 4.35 | 1ku | SSOP (DB) | 28 | View | 47 | TUBE | |||
| PCM1804DBR | ACTIVE | -10 to 70 | 3.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
| PCM1804DBRG4 | ACTIVE | -10 to 70 | 3.95 | 1ku | SSOP (DB) | 28 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| PCM1804DB | As of 11:06 AM GMT, 03 Jul 2009 | As of 11:06 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | >1k | |||
| Avnet | 818 | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | 43 | |||||
| Newark | 689 | |||||
| Asia | WPI | 83 | ||||
| Europe | EBV Elektronik | 10 | ||||
| PCM1804DBG4 | As of 11:06 AM GMT, 03 Jul 2009 | As of 11:06 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | 329 | ||||
| Farnell | 94 | |||||
| PCM1804DBR | As of 11:06 AM GMT, 03 Jul 2009 | As of 11:06 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Avnet | >1k | |||
| DigiKey | Available | |||||
| PCM1804DBRG4 | As of 11:06 AM GMT, 03 Jul 2009 | As of 11:06 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM1804DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1804DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1804DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM1804DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM1804 
View Application Notes for Analog to Digital (ADCs)
| Name | Part # | Company | Tool / Software Type |
| Demo Board with Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter | DEM-DAI1804 | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| Part # | Name | Product Family | Comments |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS - SIGNAL CONDITIONING AMPLIFIERS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PCM4202 | 118dB SNR Stereo Audio ADC | TI customers also evaluated this product. | |
| PCM1802 | 105dB SNR Stereo ADC with Single-Ended Inputs | TI customers also evaluated this product. | |
| PCM4220 | 123dB SNR Stereo Audio ADC with PCM output | TI customers also evaluated this product. | |
| PCM4204 | 118dB SNR 4-Channel Audio ADC | TI customers also evaluated this product. | |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS-SIGNAL CONDITIONING AMPLIFIERS | TI customers also evaluated this product. |
| TUSB2046B | 4-Port Full-Speed Universal Serial Bus Hub | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| SN74LVC1G04 | Single Inverter | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| SN74ALVC164245 | 16-Bit 2.5-V to 3.3-V/3.3-V To 5-V Level Shifting Transceiver With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| ADS8321 | 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| TAS5508B | 8 Channel Digital Audio PWM Processor | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) | TI customers also evaluated this product. |
| TPS62110 | Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| LM358 | Dual Operational Amplifiers | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |

Most Popular Tags for PCM1804: