PCM1807 Status: ACTIVE

101dB SNR Stereo ADC with Single-Ended Inputs


      
         
Alert me about changes<br/>to this product

 PCM1802 PCM1803A PCM1807PCM1808 
SNR(Typ)(dB)105  103  101  99  
# ADCs2  2  2  2  
# Inputs / # Outputs2 / 0  2 / 0  2 / 0  2 / 0  
Sampling Rate(Max)(kHz)96  96  96  96  
Resolution(Bits)24  24  24  24  
Digital Audio InterfaceL,R,I2S  L,R,I2S  L,I2S  L,I2S  
Control InterfaceH/W  H/W  SPI  H/W  
Analog Supply(V)4.5 - 5.5  4.5 - 5.5  4.5 - 5.5  4.5 - 5.5  
Digital Supply (up to 5 V)(V)2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  2.7 - 3.6  
Pd(Typ)(mW)225  55  62  62  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package20SSOP  20SSOP  14TSSOP  14TSSOP  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1804: 112dB SNR Stereo ADC with Differential Inputs
  • PCM1808: 99dB SNR Stereo ADC with Single-Ended Inputs
  • PCM1802: 105dB SNR Stereo ADC with Single-Ended Inputs

More Related Products

Product Information

Features

  • 24-Bit Delta-Sigma Stereo A/D Converter
  • Single-Ended Voltage Input: 3 Vp-p
  • Oversampling Decimation Filter:
    – Oversampling Frequency: ×64
    – Pass-Band Ripple: ±0.05 dB
    – Stop-Band Attenuation: –65 dB
    – On-Chip High-Pass Filter: 0.91 Hz (48 kHz)
  • High Performance:
    – THD+N: –93 dB (Typical)
    – SNR: 99 dB (Typical)
    – Dynamic Range: 99 dB (Typical)
  • PCM Audio Interface With SPI Control:
    – Master/Slave Mode Selectable
    – Data Formats: 24-Bit Left-Justified, 24-Bit I2S
  • Multiple Functions with SPI Control:
    – Power Down
    – Mute with Fade-Out and Fade-In
    – Polarity Control
  • Analog Antialias LPF Included
  • Sampling Rate: 16–96 kHz
  • System Clock: 256 fS, 384 fS, 512 fS
  • Dual Power Supplies:
    – 5-V for Analog
    – 3.3-V for Digital
  • Package: 14-Pin TSSOP
  • APPLICATIONS
    • DVD Recorder
    • Digital TV
    • AV Amplifier/Receiver
    • MD Player
    • CD Recorder
    • Multitrack Receiver
    • Electric Musical Instrument

System Two, Audio Precision are trademarks of Audio Precision, Inc.
All trademarks are the property of their respective owners.

Description

The PCM1807 is high-performance, low-cost, single-chip stereo analog-to-digital converter with single-ended analog voltage input. The PCM1807 uses a delta-sigma modulator with 64-times oversampling and includes a digital decimation filter and high-pass filter that removes the dc component of the input signal. For various applications, the PCM1807 supports master and slave mode and two data formats in serial audio interface.

The PCM1807 has many functions which are con- trolled through SPI serial-control port: power down, fade-in and fade-out, polarity control, etc.

The PCM1807 is suitable for wide variety of cost-sensitive consumer applications where good per- formance and operation with a 5-V analog supply and 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM1807PWACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1807PWG4ACTIVE-40 to 851.10 | 1kuTSSOP (PW) | 14 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM1807PWRACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM1807PWRG4ACTIVE-40 to 851.00 | 1kuTSSOP (PW) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM1807PW
AmericasNewark 262
AsiaWPI 87
EuropeSpoerle 90
WorldwideDigiKey 43
Mouser Electronics >1k
TI Lead Time*: 20 WeeksPCM1807PWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1807PWR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1807PWRG4
AsiaWPI >1k
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1807PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1807PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1807PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM1807PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1807 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital (ADC)

User Guides

  • PCM1807EVM  (PDF, 4951 KB) 723 views
    14 Dec 2005

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
RI-TRP-DR2B   32mm Glass Transponder Multipage   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-RE2B-01   Eco-Line Low-Frequency 32mm Glass Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-WR2B   32mm Glass Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
Customers Who Evaluated This Product Also Evaluated...
PCM1804 112dB SNR Stereo ADC with Differential Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1802 105dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1803A 103dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4201 112dB SNR Low-Power Mono Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4222 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here