PCM1870A Status: ACTIVE

90 dB SNRLow-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter


      
         
Alert me about changes<br/>to this product

See Also

  • TLV320ADC3001 - With PLL, higher SNR, and more advanced filtering capabilities
  • TLV320ADC3101 - With additional inputs, support for digital microphone, PLL, higher SNR and more advanced filtering capabilities
 PCM1870 PCM1870ATLV320ADC3001 TLV320ADC3101 
SNR(Typ)(dB)90  90  92  92  
# ADCs2  2  2  2  
# Inputs / # Outputs2 / 0  2 / 0  3 / Digital I/F  6 / Digital I/F  
Sampling Rate(Max)(kHz)50  50  96  96  
Resolution(Bits)16  16  24  24  
Digital Audio InterfaceL,R,I2S,DSP  L,R,I2S,DSP  L,R,I2S,DSP,TDM,PCM  L,R,I2S,DSP,TDM,PCM  
Control InterfaceI2C,SPI  I2C,SPI  I2C  I2C  
Analog Supply(V)2.4 - 3.6  2.4 - 3.6  2.7 - 3.6  2.7 - 3.6  
Digital Supply (up to 5 V)(V)1.71 - 3.6  1.71 - 3.6  1.525 - 1.95  1.525 - 1.95  
Pd(Typ)(mW)13  13  17  17  
Additional Features ALC, Sound Effect, Notch filter, Hi-Impedance mode on I2S  Low-latency IIR linear-phase FIR filters Analog Mic support  Low-latency IIR linear-phase FIR filters Digital and Analog Mic support  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Pin/Package24DSBGA, 24QFN  24DSBGA  16DSBGA  24VQFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320ADC3001: 92dB SNR Low-Power Stereo ADC (ADC3001)
  • TLV320ADC3101: 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)
  • PCM1870: 90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • PCM1774: 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control)
  • TLV320AIC3204: Very Low-Power Stereo Audio CODEC with Power TuneTM Technology

More Related Products

Product Information

Features

  • Analog Front End:
    • Stereo Single End Input With MUX
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier and Bias
  • Analog Performances Dynamic Range: 90 dB
  • Power-Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
  • Low Power Dissipation:
    • 13 mW in Record, 1.8/2.4 V, 48 kHz, Stereo
    • 5.3 mW in Record, 1.8/2.4 V, 8 kHz, Mono
    • 3.3 µW in All Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Auto Level Control for Recording
  • Operation by Single Clock Input Without PLL
  • System Clock: Common Audio Clock
    (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Soft Mute
    • Hi-Z for LRCK, BCK and DOUT
    • Power Up/Down Control for Each Module
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/12/20-dB Boost for Microphone Input
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
  • Pop Noise Reduction Circuit
  • Package:
    • 24-DSBGA (2.49 mm × 3.49 mm)
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Movie Digital Still Camera
    • PMP/DMB, Voice Recorder

Description

The PCM1870A is a low-power stereo ADC designed for portable digital audio applications, with line-input amplifier, boost amplifier, microphone bias, programmable gain control, sound effects, and auto level control (ALC). It is available in a 24-DSBGA (2.49-mm × 3.49-mm) package to save footprint. The PCM1870A accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a 2- or 3-wire serial control port.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
PCM1870AYZFRACTIVE-40 to 851.80 | 1kuDSBGA (YZF) | 24 2000 | LARGE T&RPurchase Samples
PCM1870AYZFTACTIVE-40 to 852.00 | 1kuDSBGA (YZF) | 24 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksPCM1870AYZFR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM1870AYZFT
AmericasAvnet 250
WorldwideDigiKey 161
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM1870AYZFR RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView
PCM1870AYZFT RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM1870A Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320ADC3001   92dB SNR Low-Power Stereo ADC (ADC3001)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With PLL, higher SNR, and more advanced filtering capabilities  
TLV320ADC3101   92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101)   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   With additional inputs, support for digital microphone, PLL, higher SNR and more advanced filtering capabilities  
Customers Who Evaluated This Product Also Evaluated...
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320ADC3101 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1870 90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4201 112dB SNR Low-Power Mono Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1807 101dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM1774 93dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TLV320AIC3204 Very Low-Power Stereo Audio CODEC with Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here