PCM2903 Status: NRND

Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface)


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • PCM2903B The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
 PCM2901 PCM2904 PCM2912A 
SNR DAC / SNR ADC(Typ)(dB)96 / 89  96 / 89  92 / 92  
# DACs / # ADCs2 / 2  2 / 2  2 / 1  
# Inputs / # Outputs2 / 2  2 / 2  1 / 2  
Sampling Rate(Max)(kHz)48  48  48  
Resolution(Bits)16  16  16  
Digital Audio InterfaceUSB  USB  USB  
Control InterfaceHID  HID  USB, H/W  
Supply Voltage(s)(V)3.3  5  5  
Pd(Typ)(mW)178  280  425  
Additional Features 500mA Max Power Configuration  USB Interface, Mic Bias, PGAs, Sidetone  
Operating Temp Range(Celsius)0 to 70   -25 to 85  
Pin/Package28SSOP  28SSOP  32TQFP  
Approx. Price (US$) 4.45 | 1ku   4.45 | 1ku   4.50 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Product Information

Features

  • PCM2901: Without S/PDIF
  • PCM2903: With S/PDIF
  • On-Chip USB Interface
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors(1)
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Self-Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rates
    • DAC: 32, 44.1, 48 kHz
    • ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply: 3.3 V Typical
  • Stereo ADC
    • Analog Performance at VCCC = VCCP1 = VCCP2 = VCCX = VDD = 3.3 V
      • THD+N = 0.01%
      • SNR = 89 dB

View All Features in Datasheet

Description

The PCM2901/2903 is TI’s single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (only PCM2903). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2901/2903 employs SpAct™ architecture, TI’s unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM2903ENRND0 to 705.25 | 1kuSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PCM2903E/2KNRND0 to 704.80 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PCM2903E/2KG4NRND0 to 704.80 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PCM2903EG4NRND0 to 705.25 | 1kuSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:42 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM2903E
AmericasArrow 54
Avnet 45
AsiaWPI 5
EuropeAvnet-SILICA 47
Spoerle 47
WorldwideDigiKey 141
Mouser Electronics 2
TI Lead Time*: 20 WeeksPCM2903E/2K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM2903E/2KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM2903EG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM2903E  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2903E/2K  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2903E/2KG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2903EG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM2903 Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-PCM2901 Evaluation ModuleDEM-PCM2901Texas InstrumentsDevelopment Boards/EVMs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here