PCM2906 Status:ACTIVE

Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface + 500mA USB Current)

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Stereo Audio CODEC with USB Interface, Single-Ended Analog Input/Output and S/PD (Rev. C) (pcm2906.pdf, 627 KB)
    09 Nov 2007 Download
  • PCM290x Errata (Rev. A) (slaz036a.pdf, 47 KB)
    30 May 2008 Download
    • Updated Operating Environments for PCM270x, PCM290x Applications (slaa374.pdf, 40 KB)
      19 Oct 2007 Download

 PCM2900 PCM2901 PCM2902 PCM2903 PCM2904 PCM2906PCM2912 
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  2 / 2  2/1  
Sampling Rate(Max)(kHz)48  48  48  48  48  48  48  
Resolution(Bits)16  16  16  16  16  16  16  
SNR DAC / SNR ADC(Typ)(dB)96 / 89  96 / 89  96 / 89  96 / 89  96 / 89  96 / 89  92 / 92  
Digital Audio InterfaceUSB  USB  USB  USB  USB  USB  USB  
Control InterfaceHID  HID  HID  HID  HID  HID  USB, H/W  
Pd(Typ)(mW)280  178  280  178  280  280  425  
Analog Supply(V)4.35 - 5.25  3 - 3.6  4.35 - 5.25  3 - 3.6  4.35 - 5.25  4.35 - 5.25  3 - 3.6  
Digital Supply (up to 5 V)(V)4.35 - 5.25  3 - 3.6  4.35 - 5.25  3 - 3.6  4.35 - 5.25  4.35 - 5.25  3 - 3.6  
IO Supply (Volts)      5  
Additional Features  S/PDIF I/O  S/PDIF I/O  500mA Max Power Configuration  S/PDIF I/O, 500mA Max Power Configuration  USB Interface, Mic Bias, PGAs, Sidetone  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70    -25 to 85  
Pin/Package28SSOP  28SSOP  28SSOP  28SSOP  28SSOP  28SSOP  32TQFP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM2912: USB Audio CODEC with Mono Microphone input and Headphone Out
  • PCM2900: Stereo USB1.1 CODEC with line-out (HID Interface)
  • PCM2902: Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface)
  • TPA6120A2: High Fidelity Stereo Headphone Driver
  • PCM1798: PCM1798, 24-Bit, 192kHz Audio DAC
  • DIR9001: 96kHz Digital Audio Receiver

More Related Products

Product Information

Features

  • PCM2904: Without S/PDIF
  • PCM2906: With S/PDIF
  • On-Chip USB Interface:
    • With Full-Speed Transceivers
    • Fully Compliant With USB 1.1 Specification
    • Certified by USB-IF
    • Partially Programmable Descriptors(1)
    • USB Adaptive Mode for Playback
    • USB Asynchronous Mode for Record
    • Bus Powered
  • 16-Bit Delta-Sigma ADC and DAC
  • Sampling Rate:
    • DAC: 32, 44.1, 48 kHz
    • ADC: 8, 11.025, 16, 22.05, 32, 44.1, 48 kHz
  • On-Chip Clock Generator With Single 12-MHz Clock Source
  • Single Power Supply: 5 V Typical (VBUS)
  • Stereo ADC
    • Analog Performance at VBUS = 5 V
      • THD+N = 0.01%
      • SNR = 89 dB
      • Dynamic Range = 89 dB
    • Decimation Digital Filter
      • Pass-Band Ripple = ±0.05 dB
      • Stop-Band Attenuation = -65 dB
    • Single-Ended Voltage Input
    • Antialiasing Filter Included
    • Digital LCF Included
  • Stereo DAC:
    • Analog Performance at VBUS = 5 V
      • THD+N = 0.005%
      • SNR = 96 dB
      • Dynamic Range = 93 dB
    • Oversampling Digital Filter
      • Pass-Band Ripple = ±0.1 dB
      • Stop-Band Attenuation = -43 dB
    • Single-Ended Voltage Output
    • Analog LPF Included
  • Multifunctions:
    • Human Interface Device (HID) Volume ± Control and Mute Control
    • Suspend Flag
  • Package: 28-Pin SSOP
  • APPLICATIONS
    • USB Audio Speaker
    • USB Headset
    • USB Monitor
    • USB Audio Interface Box

(1)The descriptor can be modified by changing a mask.

SpAct is a trademark of Texas Instruments.
System Two, Audio Precision are trademarks of Audio Precision, Inc.

Description

The PCM2904/2906 is Texas Instruments single-chip USB stereo audio codec with USB-compliant full-speed protocol controller and S/PDIF (PCM2906 only). The USB protocol controller works with no software code, but the USB descriptors can be modified in some areas (for example, vendor ID/product ID). The PCM2904/2906 employs SpAct™ architecture, TI's unique system that recovers the audio clock from USB packet data. On-chip analog PLLs with SpAct enable playback and record with low clock jitter and with independent playback and record sampling rates.

    

Pricing / Packaging / CAD Design Tools / Samples

Price ($US)PackagingCAD Design ToolsSamples
DeviceStatusPrice ($US) | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM2906DBACTIVE6.00 | 100uSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM2906DBG4ACTIVE6.00 | 100uSSOP (DB) | 28 View 47 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM2906DBRACTIVE6.00 | 100uSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM2906DBRG4ACTIVE6.00 | 100uSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PCM2906DBAs of 8:43 AM GMT, 21 Aug 2008As of 8:43 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1069*  1 Weeks AmericasDigiKey 101
  Mouser Electronics 127
  Newark 54
  AsiaWPI 65
PCM2906DBG4As of 8:43 AM GMT, 21 Aug 2008As of 8:43 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 1069*  1 Weeks AmericasAvnet 556
PCM2906DBRAs of 8:43 AM GMT, 21 Aug 2008As of 8:43 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2000* 8431 | 29 Sep 6 Weeks AmericasRochester Electronics >1k
 >10k | 7 Oct     
PCM2906DBRG4As of 8:43 AM GMT, 21 Aug 2008As of 8:43 AM GMT, 21 Aug 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 2000* 8431 | 29 Sep 6 Weeks None Reported
View Distributors
   
 >10k | 7 Oct     
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM2906DB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2906DBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2906DBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM2906DBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Stereo Audio CODEC with USB Interface, Single-Ended Analog Input/Output and S/PD (Rev. C) (pcm2906.pdf, 627 KB)
    09 Nov 2007 Download
  • PCM290x Errata (Rev. A) (slaz036a.pdf, 47 KB)
    30 May 2008 Download
  • Updated Operating Environments for PCM270x, PCM290x Applications (slaa374.pdf, 40 KB)
    19 Oct 2007 Download

Application Notes

  • Shelf-Life Evaluation of Lead-Free Component Finishes (szza046.htm, 8 KB)
    24 May 2004 Abstract
  • Thermal and Electrical Properties of Selected Packaging Materials (sbfa010.htm, 8 KB)
    04 Oct 2000 Abstract
  • Dyamic Performance Testing of Digital Audio D/A Converters (sbaa055.htm, 8 KB)
    02 Oct 2000 Abstract

User Guides

  • USB Audio Filter Driver Installation (slau238.pdf, 488 KB)
    19 Dec 2008 Download

Tools & Software

NamePart # CompanySoftware/Tool Type
  • PCM290x USB Audio Filter Driver Installation Software(slac156.zip, 3555 KB )
               26 Dec 2007 zip

 Alternative Products - Are similar to PCM2906
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
PCM2912USB Audio CODEC with Mono Microphone input and Headphone Out TI customers also evaluated this product.
PCM2900Stereo USB1.1 CODEC with line-out (HID Interface)TI customers also evaluated this product.
PCM2902Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface)TI customers also evaluated this product.
PCM2903Low-Power Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface)TI customers also evaluated this product.
PCM2904Stereo USB1.1 CODEC with line-out, Bus-powered (HID Interface + 500mA USB Current)TI customers also evaluated this product.
 Complementary Products - Can be used with PCM2906
Customers Who Evaluated This Product Also Evaluated...
Part #NameProduct FamilyComments
TPA6120A2High Fidelity Stereo Headphone DriverAUDIO AMPLIFIERS-HEADPHONE AMPLIFIERSTI customers also evaluated this product.
PCM1798PCM1798, 24-Bit, 192kHz Audio DACAUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.
DIR900196kHz Digital Audio ReceiverDIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERSTI customers also evaluated this product.
PCM2707Stereo USB1.1 DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S Interface)AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.
TAS1020AStereo USB Audio InterfaceDIGITAL AUDIO INTERFACE-USB STREAMING CONTROLLERSTI customers also evaluated this product.
PCM2704Stereo USB1.1 DAC with line-out and S/PDIF output, Bus/Self-powered (External ROM Interface)AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.
PCM2706Stereo USB1.1 DAC with line-out and S/PDIF output, Bus/Self-powered (I2S Interface)AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.
TAS1020BStereo USB Audio InterfaceDIGITAL AUDIO INTERFACE-USB STREAMING CONTROLLERSTI customers also evaluated this product.
PCM1794A24-Bit 192 kHz Stereo Audio DACAUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.
PCM2705Stereo USB1.1 DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control)AUDIO CONVERTERS AND CODECS-AUDIO D TO A CONVERTERSTI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support