PCM3052A Status: ACTIVE

24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA


      
         
Alert me about changes<br/>to this product

 PCM3010 PCM3052APCM3060 
SNR DAC / SNR ADC(Typ)(dB)104 / 100  105 / 101  105 / 99  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs2 / 2  2 / 2  2 / 2  
Sampling Rate(Max)(kHz)192  96  192  
Resolution(Bits)24  24  24  
Digital Audio InterfaceR,L,I2S  I2S  R, L, I2S  
Control InterfaceH/W  I2C  SPI, I2C, H/W  
Analog Supply(V)4.5 - 5.5  4.5 - 5.5  4.5 - 5.5  
Digital Supply(V)3 - 3.6  3 - 3.6  2.7 - 3.6  
Pd(Typ)(mW)190  228  160  
Additional Features Mic Amp, Bias, MUX, PGA, S/PDIF OUT  Asynchronous  
Operating Temp Range(Celsius)-25 to 85  -40 to 85  -25 to 85  
Pin/Package24SSOP  32QFN  28TSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM3060: 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate
  • PCM3168A: 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TAS1020B: Stereo USB Audio Interface
  • DIR9001: 96kHz Digital Audio Receiver
  • PCM1795: 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC

More Related Products

Product Information

Features

  • Microphone Amplifier and Bias
    • Monaural Microphone Amplifier: 34-dB Gain at Differential Input
    • Microphone Bias: 1 mA at 3.75 V
  • Multiplexer and PGA
    • Multiplex of Stereo Single-Ended Line Inputs and Monaural Microphone Amplifier
    • 0.1 Vrms to 1.5 Vrms Full-Scale Input Range
    • 22-k Input Resistance at 0.1-Vrms Input
    • 20 dB to -4 dB/range, 1 dB/step PGA
  • Reference Output: ±10 mA at 2.5 V
  • 24-Bit Delta-Sigma ADC and DAC
  • Stereo ADC:
    • Full-Scale Input: 3 Vp-p
    • Antialiasing Filter Included
    • 1/64 Decimation Filter:
        Pass-Band Ripple: ±0.05 dB
        Stop-Band Attenuation: -65 dB
    • On-Chip High-Pass Filter: 0.91 Hz at fS = 48 kHz
    • High Performance:
        THD+N: -94 dB (Typical)
        SNR: 101 dB (Typical)
        Dynamic Range: 101 dB (Typical)
  • Stereo DAC:
    • Single-Ended Voltage Output: 4 Vp-p
    • Analog Low-Pass Filter Included
    • ×8 Oversampling Digital Filter:

View All Features in Datasheet

Description

The PCM3052A is a low-cost, single-chip, 24-bit stereo audio codec (ADC and DAC) with single-ended analog voltage input and output. It also has an analog front end consisting of a 34-dB microphone amplifier, microphone bias generator, 2 stereo multiplexers, and a wide-range PGA. Analog- to-digital converters (ADCs) employ delta-sigma modulation with 64-times oversampling. On the other hand, digital-to-analog converters (DACs) employ modulation with 64- and 128-times oversampling. ADCs include a digital decimation filter with a high-pass filter, and DACs include an 8-times oversampling digital interpolation filter. The PCM3052A has many functions which are controlled using the I2C interface: DAC digital de-emphasis, digital attenuation, soft mute etc.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM3052ARTFACTIVE-40 to 853.30 | 1kuQFN (RTF) | 32 View 250 | TUBE Download CAD Format for this Symbol
PCM3052ARTFG4ACTIVE-40 to 853.30 | 1kuQFN (RTF) | 32 View 250 | TUBE Download CAD Format for this Symbol
PCM3052ARTFRACTIVE-40 to 853.00 | 1kuQFN (RTF) | 32 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM3052ARTFRG4ACTIVE-40 to 853.00 | 1kuQFN (RTF) | 32 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:42 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksPCM3052ARTF
WorldwideDigiKey 251
Mouser Electronics >1k
TI Lead Time*: 16 WeeksPCM3052ARTFG4
AsiaFarnell Asia 129
EuropeFarnell 129
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM3052ARTFR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM3052ARTFRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM3052ARTF RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM3052ARTFG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM3052ARTFR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PCM3052ARTFRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM3052A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Demo Board for PCM3052A Users GuideDEM-DAI3052ATexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3010 24-bit Stereo Audio Codec 96kHz (ADC) 192 kHz (DAC) with Single-Ended Analog Input/Output AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLC320AD77 Stereo Audio ADA AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for PCM3052A:

View All Tags

Other Support



Click Here