PCM3168A-Q1 Status: ACTIVE

24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate


      
         
Alert me about changes<br/>to this product

 PCM3168A-Q1
SNR DAC / SNR ADC(Typ)(dB)112 / 107  
# DACs / # ADCs8 / 6  
# Inputs / # Outputs6 / 8  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)24  
Digital Audio InterfaceR,L,I2S,TDM,DSP  
Control InterfaceI2C,SPI,H/W  
Analog Supply(V)4.5 - 5.5  
Digital Supply(V)3 - 3.6  
IO Supply (Volts)3 - 3.6  
Pd(Typ)(mW)1160  
Additional FeaturesMulti-Channel,TDM Interface,SE/Diff Selectable Input,Wide Temp Support  
Operating Temp Range(Celsius)-40 to 105  
Pin/Package64HTQFP  
 Samples
 Inventory

Other qualified versions of PCM3168A-Q1

Version Part Number Definition
Catalog PCM3168A TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • PCM3168A: 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate
  • TLV320AIC3254: Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology
  • TLV320AIC36: Low Power Stereo Audio Codec for Portable Audio/Telephony
  • TUSB3200A: USB Streaming Controller
  • PCM1795: 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC
  • PCM4104-EP: 118dB SNR 4-Channel Audio DAC (Extended Qualification)

More Related Products

Product Information

Features

  • 24-BIT Δ ADC AND DAC
  • SIX-CHANNEL ADC:
    • High Performance: Differential and Single-Ended, fS = 48 kHz
    • THD+N: -93 dB (Differential), -93 dB (Single-Ended)
    • SNR: 107 dB (Differential), 104 dB (Single-Ended)
    • Dynamic Range: 107 dB (Differential),
      104 dB (Single-Ended)
    • Sampling Rate: 8 kHz to 96 kHz
    • System Clock: 256 fS, 384 fS, 512 fS, 768 fS
    • Differential Voltage Input: 2 VRMS
    • Single-Ended Voltage Input: 1 VRMS
    • Decimation Filter:
      • Passband Ripple: ±0.035 dB
      • Stop Band Attenuation: -75 dB
    • On-Chip, High-Pass Filter:
      0.96 Hz at fS = 48 kHz
    • Overflow Flag
  • EIGHT-CHANNEL DAC:
    • High Performance: Differential, fS = 48 kHz
    • THD+N: -94 dB
    • SNR: 112 dB
    • Dynamic Range: 112 dB
    • Sampling Rate: 8 kHz to 192 kHz
    • System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
    • Differential Voltage Output: 8 VPP
    • Analog Low-Pass Filter Included
    • 4x/8x Oversampling Digital Filter:
      • Passband Ripple: ±0.0018 dB
      • Stop Band Attenuation: -75 dB
    • Zero Flag
  • FLEXIBLE MODE CONTROL:
    • Four-Wire SPI, Two-Wire I2C Compatible Serial Control Interface or
      Hardware Control
  • MULTIPLE FUNCTIONS VIA SPI OR I2C I/F:
    • Audio I/F Mode/Format Select for ADC and DAC
    • Digital Attenuation and Soft Mute for ADC and DAC
    • Digital De-Emphasis: 32 kHz, 44.1 kHz,
      48 kHz for DAC
    • Data Polarity Control for ADC and DAC
    • Power Down ADC/DAC Independently
  • MULTI FUNCTIONS VIA H/W CONTROL:
    • Audio I/F Mode/Format Select
    • Digital De-Emphasis Filter:
      44.1 kHz for DAC
  • EXTERNAL RESET PIN:
    • ADC/DAC Simultaneous
  • AUDIO INTERFACE MODE:
    • ADC/DAC Independent Master/Slave
  • AUDIO DATA FORMAT:
    • ADC/DAC Independent I2S, Left-Justified, Right-Justified, DSP, TDM
  • POWER SUPPLIES: 5 V for Analog and
    3.3 V for Digital
  • PACKAGE: HTQFP-64
  • OPERATING TEMPERATURE RANGE:
    • Consumer Grade: -40°C to +85°C
    • Automotive Audio Grade: -40°C to +105°C
  • APPLICATIONS
    • CAR AUDIO EXTERNAL AMPLIFIERS
    • CAR AUDIO AVN APPLICATIONS
    • HOME THEATERS
    • AV RECEIVERS

PowerPAD is a trademark of Texas Instruments Incorporated.
SPI is a trademark of Motorola.
I2C, I2S are trademarks of NXP Semiconductors.
All other trademarks are the property of their respective owners

Description

The PCM3168A and PCM3168A-Q1 are high-performance, single-chip, 24-bit, 6-in/8-out, audio coders/decoders (codecs) with single-ended and differential selectable analog inputs and differential outputs.The six-channel, 24-bit analog-to-digital converter (ADC) employs a delta-sigma (ΔΣ) modulator and supports 8-kHz to 96-kHz sampling rates and a 16-bit/24-bit width digital audio output word on the audio interface. The eight-channel, 24-bit digital-to-analog converter (DAC) employs a ΔΣ modulator and supports 8-kHz to 192-kHz sampling rates and a 16-bit/24-bit width digital audio input word on the audio interface. Each audio interface supports I2S, left-justified, right-justified, and DSP formats with 16-bit/24-bit word width. In addition, the PCM3168A and PCM3168A-Q1 support the time-division-multiplexed (TDM) format.

The PCM3168A and PCM3168A-Q1 can be controlled through a four-wire, SPI-compatible interface, or two-wire, I2C-compatible serial interface in software, which provides access to all functions including digital attenuation, soft mute, de-emphasis, and so forth. Also, hardware control mode provides a subset of user-programmable functions through four control pins. The PCM3168A and PCM3168A-Q1 are available in a 12-mm × 12-mm (10-mm × 10-mm body) HTQFP-64 PowerPAD package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PCM3168ATPAPQ1ACTIVE-40 to 1057.60 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (10+1)
PCM3168ATPAPRQ1ACTIVE-40 to 1055.40 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&RPurchase Samples
PCM3168ATPAPRQ1G4ACTIVE-40 to 1055.40 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksPCM3168ATPAPQ1
WorldwideDigiKey 696
TI Lead Time*: 20 WeeksPCM3168ATPAPRQ1
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM3168ATPAPRQ1G4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM3168ATPAPQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM3168ATPAPRQ1 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM3168ATPAPRQ1G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM3168A-Q1 Help

Datasheet

Application Notes

User Guides

  • PCM3168AEVM  (PDF, 15896 KB) 208 views
    23 Apr 2009

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with miniDSP and Power TuneTM Technology AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC36 Low Power Stereo Audio Codec for Portable Audio/Telephony AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3052A 24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TUSB3200A USB Streaming Controller USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM4104-EP 118dB SNR 4-Channel Audio DAC (Extended Qualification) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here