PCM3794 Status: ACTIVE

Very Low-Power Stereo CODEC with HP Amplifier, notch filters, ALC and 3D Effects


      
         
Alert me about changes<br/>to this product

 PCM3793 PCM3793A PCM3794PCM3794A 
SNR DAC / SNR ADC(Typ)(dB)93 / 90  93 / 90  93 / 90  93 / 90  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs6 / 5  6 / 5  6 / 3  6 / 3  
Sampling Rate(Max)(kHz)50  50  50  50  
Resolution(Bits)16  16  16  16  
Digital Audio InterfaceL, R, I2S, DSP  L, R, I2S, DSP  L, R, I2S, DSP  L, R, I2S, DSP  
Control InterfaceSPI, I2C  SPI, I2C  SPI, I2C  SPI, I2C  
Analog Supply(V)2.4 - 3.6  2.4 - 3.6  2.4 - 3.6  2.4 - 3.6  
Digital Supply(V)1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  
IO Supply (Volts)1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  
Pd(Typ)(mW)7  7  7  7  
Additional Features3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  
Operating Temp Range(Celsius) -40 to 85   -40 to 85  
Pin/Package32QFN  32QFN  32QFN  32QFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM3794A: Very Low-Power Stereo CODEC with HP Amplifier, notch filters, ALC and 3D Effects
  • PCM3793: Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects
  • TLV320AIC31: Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects

More Related Products

Product Information

Features

  • Analog Front End:
    • Stereo Single-Ended Input With Multiplexer
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Boost Amplifier (20 dB) and Bias
  • Analog BackEnd:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume and Capless Mode
    • Stereo/Mono Digital Speaker Amplifier (BTL) With Volume (PCM3793)
  • Analog Performance:
    • Dynamic Range: 93 dB (DAC)
    • Dynamic Range: 90 dB (ADC)
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 7 mW in Playback, 1.8 V/2.4 V, 48 kHz
    • 13 mW in Record, 1.8 V/2.4 V, 48 kHz
    • 30 µW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Automatic Level Control for Recording
  • Operation From a Single Clock Input Without PLL
  • System Clock:
    • Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  • Headphone Plug Insert Detection
  • 2 (I2C) or 3 (SPI) Wire Serial Control
  • Programmable Function by Register Control:
    • Digital Attenuation of DAC: 0 dB to -62 dB
    • Power Up/Down Control for Each Module
    • 6-dB to -70-dB Gain for Analog Outputs
    • 30-dB to -12-dB Gain for Analog Inputs
    • 0/20 dB Boost Selectable for Microphone Input
    • 0-dB to -21-dB Gain for Analog Mixing
    • Parameter Settings for ALC
    • Three-Band Tone Control and 3D Sound
    • High-Pass Filter and Two-Stage Notch Filter
    • Analog Mixing
  • Pop-Noise Reduction Circuit
  • Short and Thermal Protection Circuit
  • Package: 5-mm × 5-mm QFN Pacakge
  • Operation Temperature Range: -40°C to 85°C
  • APPLICATIONS
    • Portable Audio Player, Cellular Phone
    • Video Camcorder, Digital Still Camera
    • PMP/DMB

Description

The PCM3793/94 is a low-power stereo CODEC designed for portable digital audio applications. The device integrates stereo digital speaker amplifier, headphone amplifier, line amplifier, line input, boost amplifier, microphone bias, programmable gain control, analog mixing, sound effects, and automatic level control (ALC). It is available in a small-footprint, 5-mm × 5-mm QFN package. The PCM3793/94 accepts right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP, decoder, and encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM3794RHBRACTIVE4.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM3794RHBRG4ACTIVE4.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM3794RHBTACTIVE5.00 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol
PCM3794RHBTG4ACTIVE5.00 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPCM3794RHBR
WorldwideDigiKey >1k
TI Lead Time*: 8 WeeksPCM3794RHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPCM3794RHBT
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksPCM3794RHBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM3794RHBR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
PCM3794RHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
PCM3794RHBT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
PCM3794RHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM3794 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM3794A Very Low-Power Stereo CODEC with HP Amplifier, notch filters, ALC and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3793 Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC31 Low-Power Stereo Codec with 6 Inputs, 6 Outputs, Integrated Headphone/Speaker Amps, 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC12K Low-Power Mono Voice Band CODEC with 8-ohm Speaker Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3060 24-bit Asynchronous Stereo Audio Codec with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here