PCM3794A Status: ACTIVE

Very Low-Power Stereo CODEC with HP Amplifier, notch filters, ALC and 3D Effects


      
         
Alert me about changes<br/>to this product

See Also

 PCM3793 PCM3793A PCM3794 PCM3794A
SNR DAC / SNR ADC(Typ)(dB)93 / 90  93 / 90  93 / 90  93 / 90  
# DACs / # ADCs2 / 2  2 / 2  2 / 2  2 / 2  
# Inputs / # Outputs6 / 5  6 / 5  6 / 3  6 / 3  
Sampling Rate(Max)(kHz)50  50  50  50  
Resolution(Bits)16  16  16  16  
Digital Audio InterfaceL, R, I2S, DSP  L, R, I2S, DSP  L, R, I2S, DSP  L, R, I2S, DSP  
Control InterfaceSPI, I2C  SPI, I2C  SPI, I2C  SPI, I2C  
Analog Supply(V)2.4 - 3.6  2.4 - 3.6  2.4 - 3.6  2.4 - 3.6  
Digital Supply(V)1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  
IO Supply (Volts)1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  1.71 - 3.6  
Pd(Typ)(mW)7  7  7  7  
Additional Features3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  3D, EQ, Notch filters, ALC  
Operating Temp Range(Celsius) -40 to 85   -40 to 85  
Pin/Package32QFN  32QFN  32QFN  32QFN  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TLV320AIC23B: Low-Power Stereo CODEC with HP Amplifier
  • PCM3793: Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects
  • TLV320AIC3104: Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects

Product Information

Features

  • Analog Front End:
    • Stereo Single-Ended Input With Multiplexer
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Amplifier (20 dB) and Bias
  • Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume and Capless Mode
    • Stereo/Mono Digital Speaker Amplifier (BTL) With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB (DAC)
    • Dynamic Range: 90 dB (ADC)
    • 40-mW + 40-mW Headphone Output at RL = 16
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 7 mW in Playback, 1.8 V/2.4 V, 48 kHz

View All Features in Datasheet

Description

The PCM3793A/94A is a low-power stereo CODEC designed for portable digital audio applications. The device integrates stereo digital speaker amplifier, headphone amplifier, line amplifier, line input, boost amplifier, microphone bias, programmable gain control, analog mixing, sound effects, and automatic level control (ALC). It is available in a small-footprint, 5-mm × 5-mm QFN package. The PCM3793A/94A supports right-justified, left-justified, I2S, and DSP formats, providing easy interfacing to audio DSP and decoder/encoder chips. Sampling rates up to 50 kHz are supported. The user-programmable functions are accessible through a two- or three-wire serial control port.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM3794ARHBRACTIVE-40 to 854.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM3794ARHBRG4ACTIVE-40 to 854.55 | 1kuQFN (RHB) | 32 View 3000 | LARGE T&R Download CAD Format for this Symbol
PCM3794ARHBTACTIVE-40 to 855.00 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol
PCM3794ARHBTG4ACTIVE-40 to 855.00 | 1kuQFN (RHB) | 32 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM3794ARHBR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksPCM3794ARHBRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPCM3794ARHBT
WorldwideDigiKey 314
Mouser Electronics 115
TI Lead Time*: 16 WeeksPCM3794ARHBTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM3794ARHBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM3794ARHBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM3794ARHBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM3794ARHBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM3794A Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TLV320AIC3104   Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC   More Cost Effective  
TLV320AIC3204   Very Low-Power Stereo Audio CODEC with Power TuneTM Technology   AUDIO CONVERTER AND CODEC - CODEC   Lower Power Consumption  
Customers Who Evaluated This Product Also Evaluated...
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM3793 Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
TLV320AIC3104 Low-Power Stereo CODEC with 6 Inputs, 6 Outputs, HP Amp and Enhanced Digital Effects AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here