PCM4104 Status: ACTIVE

118dB SNR 4-Channel Audio DAC


      
         
Alert me about changes<br/>to this product

 PCM4104
SNR(Typ)(dB)118  
# DACs4  
# Inputs / # Outputs0 / 2 x 2  
Sampling Rate(Max)(kHz)192  
Resolution(Bits)24  
Digital Audio InterfaceI2S, TDM  
Control InterfaceSPI, H/W  
Analog Supply(V)5  
Digital Supply (up to 5 V)(V)5  
Pd(Typ)(mW)200  
Operating Temp Range(Celsius)-10 to 70  
Pin/Package48TQFP  
 Samples
 Inventory

Other qualified versions of PCM4104

Version Part Number Definition
Enhanced Product PCM4104-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • PCM1795: 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC
  • TPS73701: Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
  • PCM4204: 118dB SNR 4-Channel Audio ADC
  • PCM4202: 118dB SNR Stereo Audio ADC

Product Information

Features

  • Four High-Performance, Multi-Level, Delta-Sigma Digital-to-Analog Converters
  • Differential Voltage Output
    • Full-Scale Output (Differential): 6.15VPP
  • Supports Sampling Frequencies up to 216kHz
  • Typical Dynamic Performance (24-Bit Data)
    • Dynamic Range (A-Weighted): 118dB
    • THD+N: –100dB
  • Linear Phase, 8x Oversampling Digital Interpolation Filter
  • Digital De-Emphasis Filters for 32kHz, 44.1kHz, and 48kHz Sampling Rates
  • Soft Mute Function
    • All-Channel Mute via the MUTE Input Pin
    • Per-Channel Mute Available in Software Mode
  • Digital Attenuation (Software Mode Only)
    • Attenuation Range: 0dB to –119.5dB
    • 256 Steps with 0.5dB per Step
  • Output Phase Inversion (Software Mode Only)
  • Zero Data Mute (Software Mode Only)
  • Audio Serial Port
    • Supports Left-Justified, Right-Justified, I2S, and TDM Data Formats
    • Accepts 16-, 18-, 20, and 24-Bit Two’s Complement PCM Audio Data
  • Standalone and Software-Controlled Configuration Modes
  • Four-Wire Serial Peripheral Interface (SPI™) Port Provides Control Register Access in Software Mode
  • Power Supplies: +5V Analog, +3.3V Digital
  • Power Dissipation
    • 203mW typical with fS = 48kHz
    • 220mW typical with fS = 96kHz
    • 236mW typical with fS = 192kHz
  • Power-Down Modes
  • Small 48-Lead TQFP Package
  • APPLICATIONS
    • Digital Mixing Consoles
    • Digital Audio Workstations
    • Digital Audio Effects Processors
    • Broadcast Studio Equipment
    • Surround-Sound Processors
    • High-End A/V Receivers

All trademarks are the property of their respective owners.

Description

The PCM4104 is a high-performance, four-channel digital-to-analog (D/A) converter designed for use in professional audio applications. The PCM4104 supports 16- to 24-bit linear PCM input data, with sampling frequencies up to 216kHz. The PCM4104 features lower power than most comparable stereo audio D/A converters, making it ideal for use in high channel count applications by lowering the overall power budget required for D/A conversion sub-system.

The PCM4104 features delta-sigma architecture, employing a high-performance multi-level modulator combined with a switched capacitor output filter. This architecture yields lower out-of-band noise and a high tolerance to system clock phase jitter. Differential voltage outputs are provided for each channel and are well-suited to high-performance audio applications. The differential outputs are easily converted to a single-ended output using an external op amp IC.

The PCM4104 includes a flexible audio serial port interface, which supports standard and time division multiplexed (TDM) formats. Support for TDM formats simplifies interfacing to DSP serial ports, while supporting a cascade connection for two PCM4104 devices. In addition, the PCM4104 offers two configuration modes: Standalone and Software-Controlled. The Standalone mode provides dedicated control pins for configuring a subset of the available PCM4104 functions, while Software mode utilizes a serial peripheral interface (SPI) port for accessing the complete feature set via internal control registers.

The PCM4104 operates from a +5V analog power supply and a +3.3V digital power supply. The digital I/O is compatible with +3.3V logic families. The PCM4104 is available in a TQFP-48 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM4104PFBRACTIVE-10 to 704.95 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM4104PFBRG4ACTIVE-10 to 704.95 | 1kuTQFP (PFB) | 48 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM4104PFBTACTIVE-10 to 705.45 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
PCM4104PFBTG4ACTIVE-10 to 705.45 | 1kuTQFP (PFB) | 48 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM4104PFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM4104PFBRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM4104PFBT
AmericasAvnet 250
AsiaWPI 155
TI Lead Time*: 20 WeeksPCM4104PFBTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM4104PFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4104PFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4104PFBT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4104PFBTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM4104 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PCM4104 Evaluation Module (EVM)PCM4104EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
PCM4204 118dB SNR 4-Channel Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4202 118dB SNR Stereo Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1804 112dB SNR Stereo ADC with Differential Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4222 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
SN74LVC4245A Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN65HVD3085E Low-power Half-duplex RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
TXS0102 2-Bit Bidirectional Voltage-Level Translator for Open-Drain Application VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM4104:

View All Tags

Other Support



Click Here