PCM4201 Status: ACTIVE

112dB SNR Low-Power Mono Audio ADC


      
         
Alert me about changes<br/>to this product

 PCM4201PCM4202 PCM4204 PCM4220 PCM4222 
SNR(Typ)(dB)112  118  118  123  124  
# ADCs1  2  4  2  2  
# Inputs / # Outputs1 / 0  2 / 0  4 / 0  2 / 0  2 / 0  
Sampling Rate(Max)(kHz)108  216  216  216  216  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfacePCM/DSP  PCM/DSD  PCM/DSD  L, I2S, TDM  L, I2S, TDM, DSD  
Control InterfaceH/W  H/W  H/W  H/W  H/W  
Analog Supply(V)5  5  5  4  3.8 - 4.2  
Digital Supply (up to 5 V)(V)1.8 - 3.3  3.3  3.3  3.3  3 - 3.6  
Pd(Typ)(mW)40  300  600  305  305  
Additional FeaturesInt. PLL  Int. PLL  Int. PLL   Multi-Bit Output  
Operating Temp Range(Celsius)-10 to 70  -10 to 70  -10 to 70  -40 to 85  -40 to 85  
Pin/Package16TSSOP  28SSOP  64HTQFP  48TQFP  48TQFP  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM1804: 112dB SNR Stereo ADC with Differential Inputs
  • PCM4202: 118dB SNR Stereo Audio ADC
  • PCM1803A: 103dB SNR Stereo ADC with Single-Ended Inputs
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • DIT4096: 96kHz Digital Audio Transmitter

More Related Products

Product Information

Features

  • High-Performance Delta-Sigma Analog-to-Digital Converter
  • Differential Voltage Inputs
  • Dynamic Performance:
    • Dynamic Range (A-Weighted): Up to 112dB
    • THD+N: As low as -105dB
  • Three Sampling Modes:
    • Supports Output Sampling Rates Up to 108kHz
    • Choose from Low Power, High-Performance, or Double Speed Modes
  • Audio Serial Port Interface:
    • Master or Slave Mode Operation
    • 24-Bit Linear PCM Output Data
    • Left-Justified/DSP-Compatible Data Format
  • Digital High-Pass Filter for DC Removal:
    • Includes a High-Pass Filter Disable Pin
  • Power Supplies:
    • Requires a +5V Analog Power Supply
    • Supports a +1.8V to +3.3V Digital Power Supply Range
  • Low Power Dissipation
    • 49mW Typical (Low Power Mode with VDD = +3.3V)
    • 39mW Typical (Low Power Mode with VDD = +1.8V)

View All Features in Datasheet

Description

The PCM4201 is designed for digital audio applications that require a combination of high dynamic range, low distortion, and low power consumption. The primary applications for the PCM4201 include digital wireless microphones and battery-operated audio recording or processing equipment. The PCM4201 outputs 24-bit linear PCM audio data at sampling rates up to 108kHz. Three sampling modes allow the user to trade off power for performance, dependent upon the intended system requirements. An on-chip voltage reference reduces the number of external components needed for operation.

The PCM4201 includes dedicated control pins for configuration of all programmable functions. The device requires a +5.0V analog power supply, in addition to a digital supply operating from +1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM4201PWACTIVE-10 to 702.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM4201PWG4ACTIVE-10 to 702.75 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM4201PWRACTIVE-10 to 702.50 | 1kuTSSOP (PW) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM4201PWRG4ACTIVE-10 to 702.50 | 1kuTSSOP (PW) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM4201PW
AmericasArrow 54
Avnet 160
Newark 160
Rochester Electronics >1k
EuropeAvnet-SILICA 16
WorldwideDigiKey 188
Mouser Electronics 108
TI Lead Time*: 20 WeeksPCM4201PWG4
EuropeSpoerle 90
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM4201PWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPCM4201PWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM4201PW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4201PWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4201PWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PCM4201PWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM4201 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital (ADC)

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PCM4201 Evaluation Module (EVM)PCM4201EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM1804 112dB SNR Stereo ADC with Differential Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4202 118dB SNR Stereo Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1803A 103dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1802 105dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4222 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1870 90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1850A 101dB SNR Stereo ADC with 6x2 channel MUX and PGA AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1807 101dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4204 118dB SNR 4-Channel Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
DIT4096 96kHz Digital Audio Transmitter DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSMITTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM4201:

View All Tags

Other Support



Click Here