|
|
|
|
Other qualified versions of PCM4202
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The PCM4202 is a high-performance, stereo audio analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4202 architecture utilizes a 1-bit delta-sigma modulator per channel, incorporating a novel density modulated dither scheme for improved dynamic performance. The PCM4202 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4202 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. Support for PCM and DSD output formats makes the PCM4202 suitable for a variety of digital audio recording and processing applications. The PCM4202 includes a flexible audio serial port interface, which supports standard audio data formats. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PCM4202DB | ACTIVE | -10 to 70 | 5.45 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| PCM4202DBG4 | ACTIVE | -10 to 70 | 5.45 | 1ku | SSOP (DB) | 28 | View | 50 | TUBE | Purchase Samples | ||
| PCM4202DBR | ACTIVE | -10 to 70 | 4.95 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| PCM4202DBRG4 | ACTIVE | -10 to 70 | 4.95 | 1ku | SSOP (DB) | 28 | View | 1000 | LARGE T&R | Purchase Samples | ||
| PCM4202DBT | ACTIVE | -10 to 70 | 5.45 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | |||
| PCM4202DBTG4 | ACTIVE | -10 to 70 | 5.45 | 1ku | SSOP (DB) | 28 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksPCM4202DB | |||
| Americas | Arrow | 5 | |
| Rochester Electronics | 96 | ||
| Europe | Arrow Southern Europe | 20 | |
| Worldwide | Mouser Electronics | 652 | |
| TI Lead Time*: 20 WeeksPCM4202DBG4 | |||
| Americas | Avnet | 2 | |
| TI Lead Time*: 20 WeeksPCM4202DBR | |||
| Asia | Farnell Asia | 30 | |
| Europe | Farnell | 30 | |
| TI Lead Time*: 20 WeeksPCM4202DBRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksPCM4202DBT | |||
| Worldwide | Mouser Electronics | 10 | |
| TI Lead Time*: 20 WeeksPCM4202DBTG4 | |||
| Asia | Farnell Asia | 156 | |
| Europe | Farnell | 156 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PCM4202DB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM4202DBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM4202DBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM4202DBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM4202DBT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| PCM4202DBTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PCM4202 
View Application Notes for Analog to Digital (ADC)
| Name | Part # | Company | Tool / Software Type |
| PCM4202 Evaluation Module (EVM) | PCM4202EVM | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| DCPFREETOOL Software Plug-In to Code Composer Studio | DCPFREETOOL | Texas Instruments | Utilities/Plug-Ins |
| |||
| Part # | Name | Product Family | Comments |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS | |
| TMS320C6701 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6711D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6712D | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS - TMS320C67X DSP GENERATION | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PCM1804 | 112dB SNR Stereo ADC with Differential Inputs | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| PCM4222 | 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| PCM4220 | 123dB SNR Stereo Audio ADC with PCM output | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| PCM4201 | 112dB SNR Low-Power Mono Audio ADC | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| PCM4204 | 118dB SNR 4-Channel Audio ADC | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| PCM4104 | 118dB SNR 4-Channel Audio DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1794A | 132dB SNR Highest Performance Stereo DAC (H/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| PCM1796 | 123dB SNR Stereo DAC (S/W Control) | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| OPA1632 | Fully Differential I/O Audio Amplifier | AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS | TI customers also evaluated this product. |
| PCM1795 | 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC | AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG | TI customers also evaluated this product. |
| TPS54331 | 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS62040 | Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

Most Popular Tags for PCM4202: