PCM4204 Status: ACTIVE

118dB SNR 4-Channel Audio ADC


      
         
Alert me about changes<br/>to this product

 PCM4201 PCM4202 PCM4204PCM4220 PCM4222 
SNR(Typ)(dB)112  118  118  123  124  
# ADCs1  2  4  2  2  
# Inputs / # Outputs1 / 0  2 / 0  4 / 0  2 / 0  2 / 0  
Sampling Rate(Max)(kHz)108  216  216  216  216  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfacePCM/DSP  PCM/DSD  PCM/DSD  L, I2S, TDM  L, I2S, TDM, DSD  
Control InterfaceH/W  H/W  H/W  H/W  H/W  
Analog Supply(V)5  5  5  4  3.8 - 4.2  
Digital Supply (up to 5 V)(V)1.8 - 3.3  3.3  3.3  3.3  3 - 3.6  
Pd(Typ)(mW)40  300  600  305  305  
Additional FeaturesInt. PLL  Int. PLL  Int. PLL   Multi-Bit Output  
Operating Temp Range(Celsius)-10 to 70  -10 to 70  -10 to 70  -40 to 85  -40 to 85  
Pin/Package16TSSOP  28SSOP  64HTQFP  48TQFP  48TQFP  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM4222: 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs
  • PCM4220: 123dB SNR Stereo Audio ADC with PCM output
  • PCM4202: 118dB SNR Stereo Audio ADC
  • PCM4104: 118dB SNR 4-Channel Audio DAC
  • PCM3168A: 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate
  • PCM1796: 123dB SNR Stereo DAC (S/W Control)

More Related Products

Product Information

Features

  • Four High-Performance Delta-Sigma Analog-to-Digital Converters
    • 24-Bit Linear PCM or 1-Bit Direct Stream Digital (DSD) Output Data
    • Supports PCM Output Sampling Rates up to 216kHz
    • Supports 64fS and 128fS DSD Output Data Rates
  • Dynamic Performance: PCM Output
    • Dynamic Range: 118dB
    • THD+N: –105dB
  • Dynamic Performance: DSD Output
    • Dynamic Range: 115dB
    • THD+N: –103dB
  • Audio Serial Port
    • 24-Bit Linear PCM Output Data
    • Master or Slave Mode Operation
    • Supports Left-Justified, Right-Justified, and I2S Data Formats
  • DSD Data Port
    • Supports DSD Output or Input for All Four Channels Simultaneously
    • Input Mode Provides 1-Bit DSD to 24-Bit PCM Data Format Conversion
  • Additional PCM Output Features
    • Linear-Phase Digital Decimation Filter
    • Digital High-Pass Filter for DC Removal

View All Features in Datasheet

Description

The PCM4204 is a high-performance, four-channel analog-to-digital (A/D) converter designed for professional and broadcast audio applications. The PCM4204 architecture utilizes a 1-bit delta-sigma modulator per channel incorporating a novel density modulated dither scheme for improved dynamic performance.

The PCM4204 supports 24-bit linear PCM output data, with sampling frequencies up to 216kHz. The PCM4204 can also be configured to output either 64x or 128x oversampled, 1-bit direct stream digital (DSD) data for each channel. In addition, the PCM4204 supports a DSD input mode, allowing 1-bit DSD to 24-bit PCM data format conversion utilizing the on-chip digital decimation filter. These features make the PCM4204 suitable for a variety of digital audio recording and processing applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
PCM4204PAPRACTIVE-10 to 707.95 | 1kuHTQFP (PAP) | 64 View 1500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM4204PAPRG4ACTIVE-10 to 707.95 | 1kuHTQFP (PAP) | 64 View 1500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
PCM4204PAPTACTIVE-10 to 707.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol
PCM4204PAPTG4ACTIVE-10 to 707.95 | 1kuHTQFP (PAP) | 64 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM4204PAPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM4204PAPRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM4204PAPT
AsiaFarnell Asia 20
TI Lead Time*: 20 WeeksPCM4204PAPTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM4204PAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4204PAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4204PAPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4204PAPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM4204 Help

Datasheet

Application Notes

View Application Notes for Analog to Digital (ADC)

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PCM4204 Evaluation Module (EVM)PCM4204EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools
DCPFREETOOL Software Plug-In to Code Composer StudioDCPFREETOOLTexas InstrumentsUtilities/Plug-Ins

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM4222 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4220 123dB SNR Stereo Audio ADC with PCM output AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4202 118dB SNR Stereo Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1804 112dB SNR Stereo ADC with Differential Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4201 112dB SNR Low-Power Mono Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
TLV320ADC3101 92dB SNR Low-Power Stereo ADC with Digital Mic Support (ADC3101) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4104 118dB SNR 4-Channel Audio DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
PCM1796 123dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
MAX232 Dual EIA-232 Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM4204:

View All Tags

Other Support



Click Here