PCM4220 Status: ACTIVE

123dB SNR Stereo Audio ADC with PCM output


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 PCM4201 PCM4202 PCM4204 PCM4220PCM4222 
SNR(Typ)(dB)112  118  118  123  124  
# ADCs1  2  4  2  2  
# Inputs / # Outputs1 / 0  2 / 0  4 / 0  2 / 0  2 / 0  
Sampling Rate(Max)(kHz)108  216  216  216  216  
Resolution(Bits)24  24  24  24  24  
Digital Audio InterfacePCM/DSP  PCM/DSD  PCM/DSD  L, I2S, TDM  L, I2S, TDM, DSD  
Control InterfaceH/W  H/W  H/W  H/W  H/W  
Analog Supply(V)5  5  5  4  3.8 - 4.2  
Digital Supply (up to 5 V)(V)1.8 - 3.3  3.3  3.3  3.3  3 - 3.6  
Pd(Typ)(mW)40  300  600  305  305  
Additional FeaturesInt. PLL  Int. PLL  Int. PLL   Multi-Bit Output  
Operating Temp Range(Celsius)-10 to 70  -10 to 70  -10 to 70  -40 to 85  -40 to 85  
Pin/Package16TSSOP  28SSOP  64HTQFP  48TQFP  48TQFP  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PCM4222: 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs
  • PCM4204: 118dB SNR 4-Channel Audio ADC
  • PCM4202: 118dB SNR Stereo Audio ADC
  • PCM1796: 123dB SNR Stereo DAC (S/W Control)
  • PCM1795: 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)

More Related Products

Product Information

Features

  • Supports Linear PCM Output Data
    • Output Sampling Rates from 8kHz to 216kHz
  • Differential Voltage Inputs
  • On-Chip Voltage Reference Improves Power-Supply Noise Rejection
  • Dynamic Performance (24-bit word length)
    • Dynamic Range (–60dB input, A-weighted): 123dB typical
    • Dynamic Range (–60dB input, 20kHz bandwidth): 121dB typical
    • Total Harmonic Distortion + Noise
      (–1dB input, 20kHz bandwidth):
      –108dB typical
    • Channel Separation: 135dB
  • Low Power Dissipation:
    • 305mW typical for 48kHz sampling rate
    • 330mW typical for 96kHz sampling rate
    • 340mW typical for 192kHz sampling rate
  • Linear Phase Digital Decimation Filtering
    • Select from Classic or Low Group Delay Filter Responses
    • Low Passband Ripple
      Classic: ±0.00015dB
      Low Group Delay: ±0.001dB
  • blank

    blank

  • Digital High-Pass Filtering Removes DC Offset
    • Left and Right Channel Filters May Be Disabled Independently
  • Audio Serial Port Interface
    • Master or Slave Mode Operation

View All Features in Datasheet

Description

The PCM4220 is a high-performance, two-channel analog-to-digital (A/D) converter designed for use in professional audio applications. Offering outstanding dynamic performance, the PCM4220 provides 24-bit linear PCM output data, with support for output word length reduction to 20-, 18-, or 16-bits. The PCM4220 includes three sampling modes, supporting output sampling rates from 8kHz to 216kHz. The PCM4220 is ideal for a variety of digital audio recording and processing applications.

A linear phase digital decimation filtering engine supports Classic and Low Group Delay filter responses, allowing optimization for either studio or live sound applications. In addition, digital high-pass filtering is provided for DC offset removal.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PCM4220PFBACTIVE-40 to 8510.95 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM4220PFBG4ACTIVE-40 to 8510.95 | 1kuTQFP (PFB) | 48 View 250 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PCM4220PFBRACTIVE-40 to 859.95 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PCM4220PFBRG4ACTIVE-40 to 859.95 | 1kuTQFP (PFB) | 48 View 1000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPCM4220PFB
EuropeAvnet-SILICA 94
TI Lead Time*: 20 WeeksPCM4220PFBG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPCM4220PFBR
AsiaWPI 714
TI Lead Time*: 20 WeeksPCM4220PFBRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PCM4220PFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4220PFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4220PFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
PCM4220PFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PCM4220 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PCM4222 124dB SNR Stereo Audio ADC with PCM/DSD and modulator outputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4204 118dB SNR 4-Channel Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4202 118dB SNR Stereo Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1804 112dB SNR Stereo ADC with Differential Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4201 112dB SNR Low-Power Mono Audio ADC AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM4202-EP 118dB SNR Stereo Audio ADC (Extended Qualification) AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.
PCM1796 123dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1792A 132dB SNR Highest Performance Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM3168A 24-bit Multi-channel Audio CODEC 6ch-in/8ch-out with 96/192kHz sampling rate AUDIO CONVERTER AND CODEC-CODEC TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
PCM1798 123dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
BUF634 250mA High-Speed Buffer VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PCM4220:

View All Tags

Other Support



Click Here