PGA113 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel mux instead of 10 channel mux.
PGA112 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 2 channel mux instead of 10 channel mux, and binary gains instead of scope gains.
The PGA112 and PGA113 (binary/scope gains) offer two analog inputs, a three-pin SPI interface, and software shutdown in an MSOP-10 package. The PGA116 and PGA117 (binary/scope gains) offer 10 analog inputs, a four-pin SPI interface with daisy-chain capability, and hardware and software shutdown in a TSSOP-20 package.
All versions provide internal calibration channels for system-level calibration. The channels are tied to GND, 0.9VCAL, 0.1VCAL, and VREF, respectively. VCAL, an external voltage connected to Channel 0, is used as the system calibration reference. Binary gains are: 1, 2, 4, 8, 16, 32, 64, and 128; scope gains are: 1, 2, 5, 10, 20, 50, 100, and 200.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
AMPLIFIERS AND LINEAR
- PROGRAMMABLE GAIN AMPLIFIER
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
2 channel mux instead of 10 channel mux, and binary gains instead of scope gains.