PGA280 Status: ACTIVE

Zero Drift, HV Programmable Gain Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • INA333 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  INA333 - Zerø-Drift Instrumentation Amplifier, RR I/O, single supply 5V
  • PGA204 - High Precision PGA, G = 1, 10, 100, 1000
  • PGA206 - High Precision PGA, JFET Input, G=1, 2, 4, 8

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 PGA280
CMRR(Min)(dB)130  
Vs(Min)(V)10  
Vs(Max)(V)36  
Number of Channels4  
Pin/Package24TSSOP  
Digitally Selected Gains(V/V)1/8, 1/4, 1/2, 1, 2, 4, 8, 16, 32, 64, 128  
Input Offset (+/-)(Max)(uV)15  
Input Offset Drift (+/-)(Max)(uV/Degrees Celsius)0.2  
Gain Error (+/-)(Max)(%)0.15  
Input Bias Current (+/-)(Max)(nA)2  
Noise at 1kHz(Typ)(nV/rt(Hz))20  
Quiescent Current (+/-)(Typ)(mA)3  
Settling Time to 0.01%(Typ)(us)20  
Non-Linearity (+/-)(Max)(%)0.0001  
Approx. Price (US$) 2.90 | 1ku  
Common Mode Input Low(Min)(V)-15.5  
Common Mode Input High(Min)(V)+15.5  
Gain Error(Typ)(%)0.03  
Operating Temp Range(Celsius)-40 to 125  
Slew Rate(Typ)(V/us)1  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PGA112: Zero-Drift, Programmable Gain Amplifier with MUX
  • PGA103: Programmable Gain Amplifier
  • PGA206: High-Speed Programmable Gain Instrumentation Amplifier
  • PGA308: Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset
  • INA333: Low Power, Precision Instrumentation Amplifier
  • ADS8556: 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter

More Related Products

Product Information

Features

  • WIDE INPUT RANGE: ±15.5V at ±18V SUPPLY
  • BINARY GAIN STEPS: 128V/V to 1/8V/V
  • ADDITIONAL SCALING FACTOR: 1V/V and 1⅜V/V
  • LOW OFFSET VOLTAGE: 3µV at G = 128
  • NEAR-ZERO LONG-TERM DRIFT OF OFFSET VOLTAGE
  • NEAR-ZERO GAIN DRIFT: 0.5ppm/°C
  • EXCELLENT LINEARITY: 1.5ppm
  • EXCELLENT CMRR: 140dB
  • HIGH INPUT IMPEDANCE
  • VERY LOW 1/f NOISE
  • DIFFERENTIAL SIGNAL OUTPUT
  • OVERLOAD DETECTION
  • INPUT CONFIGURATION SWITCH MATRIX
  • WIRE BREAK TEST CURRENT
  • EXPANDABLE SPI WITH CHECKSUM
  • GENERAL-PURPOSE I/O PORT
  • TSSOP-24 PACKAGE
  • APPLICATIONS
    • HIGH-PRECISION SIGNAL INSTRUMENTATION
    • MULTIPLEXED DATA ACQUISITION

View All Features in Datasheet

Description

The PGA280 is a high-precision instrumentation amplifier with digitally-controllable gain and signal integrity test capability. This device offers low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise with superior common-mode and supply rejection to support high-resolution precision measurement. The 36V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

Special circuitry prevents inrush currents from multiplexer (MUX) switching. In addition, the input switch matrix enables easy reconfiguration and system-level diagnostics—overload conditions are indicated.

The configurable general-purpose input/output (GPIO) offers several control and communication features.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PGA280AIPWACTIVE-40 to 1253.20 | 1kuTSSOP (PW) | 24 View 60 | TUBE
PGA280AIPWRACTIVE-40 to 1252.90 | 1kuTSSOP (PW) | 24 View 2000 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPGA280AIPW
AmericasAvnet 6
Newark 120
AsiaFarnell Asia 120
WPI 10
EuropeAvnet-SILICA 120
Farnell 120
Spoerle 85
WorldwideDigiKey 403
Mouser Electronics 120
TI Lead Time*: 20 WeeksPGA280AIPWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PGA280AIPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA280AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PGA280 Help

Datasheet

Application Notes

More Literature

Part # Name Product Family Comments
INA333   Low Power, Precision Instrumentation Amplifier   INSTRUMENTATION AMPLIFIER - SINGLE SUPPLY   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  INA333 - Zerø-Drift Instrumentation Amplifier, RR I/O, single supply 5V  
PGA204   Programmable Gain Instrumentation Amplifier   AMPLIFIERS AND LINEAR - PROGRAMMABLE GAIN AMPLIFIER   High Precision PGA, G = 1, 10, 100, 1000  
PGA206   High-Speed Programmable Gain Instrumentation Amplifier   AMPLIFIERS AND LINEAR - PROGRAMMABLE GAIN AMPLIFIER   High Precision PGA, JFET Input, G=1, 2, 4, 8  
ADS1258   24 Bit, Fast Channel Cycling Delta-Sigma ADC   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   24 Bit, Fast Channel Cycling Delta-Sigma ADC    
REF5050   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE   Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE    
TMP275   0.5C Digital Out Temperature Sensor   TEMPERATURE SENSORS AND CONTROL ICs - TEMPERATURE SENSOR   0.5C Digital Out Temperature Sensor    
Customers Who Evaluated This Product Also Evaluated...
PGA112 Zero-Drift, Programmable Gain Amplifier with MUX AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA103 Programmable Gain Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA206 High-Speed Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA202 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA113 Zero-Drift, Programmable Gain Amplifier with MUX AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA308 Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-SENSOR CONDITIONING TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
ADS8556 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
ADS1259 Low-Noise, 14kSPS, 24-Bit Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PGA280:

View All Tags

Other Support



Click Here