PGA308 Status: ACTIVE

Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset


      
         
Alert me about changes<br/>to this product

See Also

  • PGA309 - PGA309 is more featured. It also includes temperature compensation and linearization.

Datasheet

Download - PDF Icon

 PGA308
Vs(Min)(V)2.7  
Vs(Max)(V)5.5  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package10SON, 10MSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PGA309: PGA309 Voltage Output Programmable Sensor Conditioner
  • PGA280: Zero Drift, HV Programmable Gain Amplifier
  • PGA112: Zero-Drift, Programmable Gain Amplifier with MUX
  • INA333: Low Power, Precision Instrumentation Amplifier

Product Information

Features

  • Digital Calibration for Bridge Sensors
  • Offset Select: Coarse and Fine
  • Gain Select: Coarse and Fine
  • Bridge Fault Monitor
  • Input Mux for Lead Swap
  • Over/Under Scale Limits
  • DOUT/ VOUT Clamp Function
  • Seven Banks OTP Memory
  • One-Wire Digital UART Interface
  • Operating Voltage: +2.7V to +5.5V
  • Temperature Range: -40°C to +125°C
  • MSOP-10 and 3mm × 4mm DFN-10 Packages
  • APPLICATIONS
    • Bridge Sensors
    • Remote 4-20mA Transmitters
    • Strain, Load, Weigh Scales
    • Automotive Sensors
  • EVALUATION TOOLS
    • PGA308EVM (Hardware and Software)
      • Calibration and Configuration

View All Features in Datasheet

Description

The PGA308 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT and the assembly programmed through the VOUT pin. Gain and offset calibration parameters are stored onboard in seven banks of one-time programmable (OTP) memory. The power-on reset (POR) OTP bank may be programmed a total of four times.

The all-analog signal path contains a 2×2 input multiplexer (mux) to allow electronic sensor lead swapping, a coarse offset adjust, an auto-zero programmable gain instrumentation amplifier (PGA), a fine gain adjust, a fine offset adjust, and a programmable gain output amplifier.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
PGA308AIDGSRACTIVE-40 to 1251.85 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
PGA308AIDGSRG4ACTIVE-40 to 1251.85 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&RPurchase Samples
PGA308AIDGSTACTIVE-40 to 1252.05 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
PGA308AIDGSTG4ACTIVE-40 to 1252.05 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R
PGA308AIDRKRACTIVE-40 to 1251.85 | 1kuSON (DRK) | 10 View 3000 | LARGE T&RPurchase Samples
PGA308AIDRKTACTIVE-40 to 1252.05 | 1kuSON (DRK) | 10 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksPGA308AIDGSR
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksPGA308AIDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksPGA308AIDGST
AmericasAvnet 250
Newark 230
AsiaFarnell Asia 247
WPI 221
EuropeFarnell 247
WorldwideDigiKey 36
TI Lead Time*: 14 WeeksPGA308AIDGSTG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksPGA308AIDRKR
None Reported
View Distributors
TI Lead Time*: 16 WeeksPGA308AIDRKT
AsiaWPI 181
WorldwideDigiKey 912
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PGA308AIDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA308AIDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA308AIDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA308AIDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA308AIDRKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
PGA308AIDRKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PGA308 Help

Datasheet

Application Notes

User Guides

More Literature

View More Literature for Sensor Conditioning

Tools & Software

NamePart # Company Tool / Software Type
PGA308EVM Evaluation ModulePGA308EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
PGA309   PGA309 Voltage Output Programmable Sensor Conditioner   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - SENSOR CONDITIONING   PGA309 is more featured. It also includes temperature compensation and linearization.  
XTR117   XTR117 4-20mA Current Loop Transmitter   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   2-wire 4-20mA transmitter is often used for output current drive in the same types of applications.    
XTR115   4-20mA Current Loop Transmitters   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   2-wire 4-20mA transmitter is often used for output current drive in the same types of applications.    
XTR108   4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING   2-wire 4-20mA transmitter is often used for output current drive in the same types of applications.    
Customers Who Evaluated This Product Also Evaluated...
PGA309 PGA309 Voltage Output Programmable Sensor Conditioner SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-SENSOR CONDITIONING TI customers also evaluated this product.
PGA280 Zero Drift, HV Programmable Gain Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
PGA112 Zero-Drift, Programmable Gain Amplifier with MUX AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
PGA103 Programmable Gain Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
INA118 Precision, Low Power Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PGA308:

View All Tags

Other Support



Click Here