|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The PGA308 is a programmable analog sensor signal conditioner. The analog signal path amplifies the sensor signal and provides digital calibration for offset and gain. Calibration is done via the 1W pin, a digital One-Wire, UART-compatible interface. For three-terminal sensor modules, 1W may be connected to VOUT and the assembly programmed through the VOUT pin. Gain and offset calibration parameters are stored onboard in seven banks of one-time programmable (OTP) memory. The power-on reset (POR) OTP bank may be programmed a total of four times. The all-analog signal path contains a 2×2 input multiplexer (mux) to allow electronic sensor lead swapping, a coarse offset adjust, an auto-zero programmable gain instrumentation amplifier (PGA), a fine gain adjust, a fine offset adjust, and a programmable gain output amplifier. Fault monitor circuitry detects and signals sensor burnout, overload, and system fault conditions. Over/under-scale limits provide additional means for system level diagnostics. The dual-use DOUT/VCLAMP pin can be used as a programmable digital output or as a VOUT over-voltage clamp. For detailed application information, see the PGA308 User's Guide (SBOU069) available for download at www.ti.com. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| PGA308AIDGSR | ACTIVE | -40 to 125 | 1.85 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| PGA308AIDGSRG4 | ACTIVE | -40 to 125 | 1.85 | 1ku | MSOP (DGS) | 10 | View | 2500 | LARGE T&R | Purchase Samples |
| PGA308AIDGST | ACTIVE | -40 to 125 | 2.05 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |
| PGA308AIDGSTG4 | ACTIVE | -40 to 125 | 2.05 | 1ku | MSOP (DGS) | 10 | View | 250 | SMALL T&R | |
| PGA308AIDRKR | ACTIVE | -40 to 125 | 1.85 | 1ku | SON (DRK) | 10 | View | 3000 | LARGE T&R | Purchase Samples |
| PGA308AIDRKT | ACTIVE | -40 to 125 | 2.05 | 1ku | SON (DRK) | 10 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:35 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksPGA308AIDGSR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksPGA308AIDGSRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksPGA308AIDGST | |||
| Americas | Avnet | 250 | |
| Newark | 230 | ||
| Asia | Farnell Asia | 247 | |
| WPI | 276 | ||
| Europe | Farnell | 247 | |
| Worldwide | DigiKey | 791 | |
| TI Lead Time*: 4 WeeksPGA308AIDGSTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksPGA308AIDRKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 4 WeeksPGA308AIDRKT | |||
| Asia | WPI | 181 | |
| Worldwide | DigiKey | 927 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PGA308AIDGSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PGA308AIDGSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PGA308AIDGST | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PGA308AIDGSTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PGA308AIDRKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| PGA308AIDRKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PGA308 
| Name | Part # | Company | Tool / Software Type |
| PGA308EVM Evaluation Module | PGA308EVM | Texas Instruments | Development Boards/EVMs |
| |||
| |||
| |||
| |||
| |||
| |||
| Part # | Name | Product Family | Comments |
| PGA309 | PGA309 Voltage Output Programmable Sensor Conditioner | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - SENSOR CONDITIONING | PGA309 is more featured. It also includes temperature compensation and linearization. |
| XTR117 | XTR117 4-20mA Current Loop Transmitter | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | 2-wire 4-20mA transmitter is often used for output current drive in the same types of applications. |
| XTR115 | 4-20mA Current Loop Transmitters | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | 2-wire 4-20mA transmitter is often used for output current drive in the same types of applications. |
| XTR108 | 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - 4-20MA CONDITIONING | 2-wire 4-20mA transmitter is often used for output current drive in the same types of applications. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| PGA309 | PGA309 Voltage Output Programmable Sensor Conditioner | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-SENSOR CONDITIONING | TI customers also evaluated this product. |
| PGA280 | Zero Drift, HV Programmable Gain Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| PGA112 | Zero-Drift, Programmable Gain Amplifier with MUX | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| INA333 | Low Power, Precision Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |
| PGA103 | Programmable Gain Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| XTR108 | 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning | SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING | TI customers also evaluated this product. |
| PGA204 | Programmable Gain Instrumentation Amplifier | AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER | TI customers also evaluated this product. |
| INA118 | Precision, Low Power Instrumentation Amplifier | INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY | TI customers also evaluated this product. |

Most Popular Tags for PGA308: