PGA309 Status: ACTIVE

PGA309 Voltage Output Programmable Sensor Conditioner


      
         
Alert me about changes<br/>to this product

See Also

  • PGA308 - PGA308 is a lower cost less featured option that does not include temperature compensation.

Datasheet

Download - PDF Icon

 PGA309
Vs(Min)(V)2.7  
Vs(Max)(V)5  
Operating Temp Range(Celsius)-40 to 125  
Pin/Package16TSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PGA308: Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset
  • XTR108: 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning
  • INA333: Low Power, Precision Instrumentation Amplifier
  • XTR105: 4-20mA Current Transmitter with Sensor Excitation and Linearization

Product Information

Features

  • COMPLETE BRIDGE SENSOR CONDITIONER
  • VOLTAGE OUTPUT: Ratiometric or Absolute
  • DIGITAL CAL: No Potentiometers/Sensor Trims
  • SENSOR ERROR COMPENSATION
    • Span, Offset, and Temperature Drifts
  • LOW ERROR, TIME-STABLE
  • SENSOR LINEARIZATION CIRCUITRY
  • TEMPERATURE SENSE: Internal or External
  • CALIBRATION LOOKUP TABLE LOGIC
    • Uses External EEPROM(SOT23-5)
  • OVER/UNDER-SCALE LIMITING
  • SENSOR FAULT DETECTION
  • +2.7V TO +5.5V OPERATION
  • –40°C to +125°C OPERATION
  • SMALL TSSOP-16 PACKAGE
  • APPLICATIONS:
    • BRIDGE SENSORS
    • REMOTE 4-20mA TRANSMITTERS
    • STRAIN, LOAD, AND WEIGH SCALES
    • AUTOMOTIVE SENSORS

View All Features in Datasheet

Description

The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PGA309AIPWRACTIVE-40 to 1252.95 | 1kuTSSOP (PW) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PGA309AIPWRG4ACTIVE-40 to 1252.95 | 1kuTSSOP (PW) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PGA309AIPWTACTIVE-40 to 1253.25 | 1kuTSSOP (PW) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
PGA309AIPWTG4ACTIVE-40 to 1253.25 | 1kuTSSOP (PW) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:41 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPGA309AIPWR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPGA309AIPWRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksPGA309AIPWT
AmericasNewark 58
AsiaFarnell Asia 66
WPI 21
EuropeCompel >1k
WorldwideDigiKey 854
Mouser Electronics 250
TI Lead Time*: 20 WeeksPGA309AIPWTG4
AsiaFarnell Asia 264
EuropeFarnell 264
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PGA309AIPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PGA309AIPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PGA309AIPWT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PGA309AIPWTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for PGA309 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
PGA309 Evaluation Module - USA and Canada OnlyPGA309EVM-USTexas InstrumentsDevelopment Boards/EVMs
PGA309 Evaluation Module - WorldwidePGA309EVM-EUTexas InstrumentsDevelopment Boards/EVMs
SensorEmulatorEVM Evaluation ModuleSENSOREMULATOREVMTexas InstrumentsEmulators/Analyzers
Hardware & Software Solutions for PGA309HPA-3P-LPSE-HWSWL-PSE Leinweber GmbHThird Party Development Environments

Part # Name Product Family Comments
PGA308   Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset   SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER - SENSOR CONDITIONING   PGA308 is a lower cost less featured option that does not include temperature compensation.  
Customers Who Evaluated This Product Also Evaluated...
PGA308 Single Supply, Auto-Zero Sensor Amplifier w/Programmable Gain & Offset SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-SENSOR CONDITIONING TI customers also evaluated this product.
XTR108 4-20mA, Two-Wire Transmitter 'Smart' Programmable with Signal Conditioning SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
INA333 Low Power, Precision Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
XTR105 4-20mA Current Transmitter with Sensor Excitation and Linearization SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
XTR117 XTR117 4-20mA Current Loop Transmitter SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for PGA309:

View All Tags

Other Support



Click Here