PLL1705 Status: ACTIVE

3.3 V Dual PLL Multi-Clock Generator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PLL1705
Supply Voltage(s)(V)3.3  
Operating Temp Range(Celsius)-25 to 85  
Pin/Package20SSOP/QSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PLL1708: 3.3 V Dual PLL Multi-Clock Generator
  • PLL1707: 3.3 V Dual PLL Multi-Clock Generator
  • PLL1706: 3.3 V Dual PLL Multi-Clock Generator
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)
  • SN74LVC1G125: Single Bus Buffer Gate With 3-State Outputs

Product Information

Features

  • 27-MHz Master Clock Input
  • Generated Audio System Clock:
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 384 fS, 768 fS (fS = 44.1 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies:
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1705: Parallel Control
    PLL1706: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1705 and PLL1706 use the same die and they are electrically identical except for mode control.

Description

The PLL1705 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1705 and PLL1706 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1705 can be controlled by sampling frequency-control pins and those of the PLL1706 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1705 and PLL1706 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD players, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PLL1705DBQACTIVE-25 to 851.50 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PLL1705DBQG4ACTIVE-25 to 851.50 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PLL1705DBQRACTIVE-25 to 851.35 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PLL1705DBQRG4ACTIVE-25 to 851.35 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPLL1705DBQ
AmericasArrow 156
Newark 209
Rochester Electronics >1k
AsiaFarnell Asia 76
WPI 241
EuropeAvnet-SILICA 18
Farnell 76
TI Lead Time*: 20 WeeksPLL1705DBQG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksPLL1705DBQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksPLL1705DBQRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PLL1705DBQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1705DBQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1705DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1705DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PLL1705 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PLL1708 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
PLL1707 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
PLL1706 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
SN74LVC1G125 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74AHCT08 Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner WIRELESS BASE STATION CLOCKS-TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS TI customers also evaluated this product.
TPS2065 Single 1A Current-Limited, Power-Distribution Switches for USB Applications PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
UCC28019 8-Pin Continuous Conduction Mode (CCM) PFC Controller AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS TI customers also evaluated this product.
SN74LV02A Quadruple 2-Input Positive-Nor Gates GATES-NOR GATES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here