PLL1706 Status: ACTIVE

3.3 V Dual PLL Multi-Clock Generator


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 PLL1706
Supply Voltage(s)(V)3.3  
Operating Temp Range(Celsius)-25 to 85  
Pin/Package20SSOP/QSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • PLL1705: 3.3 V Dual PLL Multi-Clock Generator
  • PLL1708: 3.3 V Dual PLL Multi-Clock Generator
  • PLL1707: 3.3 V Dual PLL Multi-Clock Generator
  • SN74LVC2G34: Dual Buffer Gate
  • CDCE913: Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output

Product Information

Features

  • 27-MHz Master Clock Input
  • Generated Audio System Clock:
    • SCKO0: 768 fS (fS = 44.1 kHz)
    • SCKO1: 384 fS, 768 fS (fS = 44.1 kHz)
    • SCKO2: 256 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
    • SCKO3: 384 fS (fS = 32, 44.1, 48, 64, 88.2, 96 kHz)
  • Zero PPM Error Output Clocks
  • Low Clock Jitter: 50 ps (Typical)
  • Multiple Sampling Frequencies:
    • fS = 32, 44.1, 48, 64, 88.2, 96 kHz
  • 3.3-V Single Power Supply
  • PLL1705: Parallel Control
    PLL1706: Serial Control
  • Package: 20-Pin SSOP (150 mil), Lead-Free Product
  • APPLICATIONS
    • DVD Players
    • DVD Add-On Cards for Multimedia PCs
    • Digital HDTV Systems
    • Set-Top Boxes

The PLL1705 and PLL1706 use the same die and they are electrically identical except for mode control.

Description

The PLL1705 are low cost, phase-locked loop (PLL) multiclock generators. The PLL1705 and PLL1706 can generate four system clocks from a 27-MHz reference input frequency. The clock outputs of the PLL1705 can be controlled by sampling frequency-control pins and those of the PLL1706 can be controlled through serial-mode control pins. The device gives customers both cost and space savings by eliminating external components and enables customers to achieve the very low-jitter performance needed for high performance audio DACs and/or ADCs. The PLL1705 and PLL1706 are ideal for MPEG-2 applications which use a 27-MHz master clock such as DVD players, DVD add-on cards for multimedia PCs, digital HDTV systems, and set-top boxes.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
PLL1706DBQACTIVE-25 to 851.75 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PLL1706DBQG4ACTIVE-25 to 851.75 | 1kuSSOP/QSOP (DBQ) | 20 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
PLL1706DBQRACTIVE-25 to 851.60 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PLL1706DBQRG4ACTIVE-25 to 851.60 | 1kuSSOP/QSOP (DBQ) | 20 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksPLL1706DBQ
AmericasArrow 4
Avnet >1k
Rochester Electronics 148
AsiaFarnell Asia 11
WPI 6
EuropeFarnell 11
WorldwideMouser Electronics 69
TI Lead Time*: 20 WeeksPLL1706DBQG4
WorldwideMouser Electronics 50
TI Lead Time*: 20 WeeksPLL1706DBQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksPLL1706DBQRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PLL1706DBQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1706DBQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1706DBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
PLL1706DBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PLL1706 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PLL1705 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
PLL1708 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
PLL1707 3.3 V Dual PLL Multi-Clock Generator AUDIO-AUDIO CLOCKS TI customers also evaluated this product.
SN74LVC2G34 Dual Buffer Gate LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
CDCE913 Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
CDCE925 Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs General Purpose Synthesizer with optional SSC-VCXO INPUT TI customers also evaluated this product.
SN74LVC74A Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear And Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
PCM1742 106dB SNR Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
TL072 Dual Low-Noise JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
PCM1795 32-bit, 192kHz Sampling, Advanced Segment, Audio Stereo DAC AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
SN74LV4052A Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here