|
|
|
|
Product InformationFeatures
Description
The PT4120 power modules are a series of isolated DC/DC converters housed a low-profile package. Rated for 20 watts or 5A, the series includes standard output voltages ranging from as low as 1.5VDC to 15VDC. The output may be adjusted ±10% of nominal. These converters are ideal for Telecom, Industrial, Computer, and other distributed power applications that require input-to-output isolation. Using multiple PT4120 modules, system designers can implement a complete custom power supply solution. The flexibility of full isolation also allows the input or output to be configured for negative voltage operation. The PT4120 series requires no additional components for proper operation. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PT4124A | ACTIVE | -40 to 85 | 32.45 | 1ku | DIP MODULE (EGD) | 6 | 16 | Purchase Samples | ||
| PT4124C | ACTIVE | -40 to 85 | 32.45 | 1ku | DIP MODULE (EGE) | 6 | 16 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:41 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPT4124A | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksPT4124C | |||
| Americas | Avnet | 64 | |
| Rochester Electronics | 250 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PT4124A | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PT4124C | Pb-Free (RoHS) | Call TI | Level-1-215C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PT4124 

No Tags are Available for this Part Number