PT4213 Status: ACTIVE

5.0Vout 6W 48V-Input Isolated DC/DC Converter


      
         
Alert me about changes<br/>to this product

 PT4212 PT4213PT4214 
Vin(Min)(V)36  36  36  
Vin(Max)(V)75  75  75  
PO(W)6  6  7.2  
Iout(Max)(A)1.5  1.2  0.6  
VO(V)3.3  5  12  
Pin/Package6DIP MODULE  6DIP MODULE  6DIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PT4212: 3.3Vout 5W 48V-Input Isolated DC/DC Converter
  • PTB48600A: 85 W Dual Complementary-Output DC/DC Converter
  • PT4214: 12Vout 7W 48V-Input Isolated DC/DC Converter
  • UCC3626: Brushless DC Motor Controller
  • PTB78560B: 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing
  • PT4146: 1.5Vout 5Amp 24V-Input Isolated DC-DC Converter

Product Information

Features

  • Wide Input Voltage Range: 38V to 75V
  • 1,500 VDC Isolation
  • 6 Pin DIP Package
  • Low-Profile (8mm)
  • Pin-compatible with PT4200 Series
  • No External Components Required2
  • Safety Approvals \x97Pending

Description

The PT4210 series of low-power isolated DC-DC converters are pin-compatible with Power Trends\x92 popular PT4200 series. The PT4210 series has improved load regulation over the PT4200, and is a compatible alternative for both new and existing designs. Applications include Telecom and Datacom systems where both board space and height are a premium.

The PT4210 series is offered in both through-hole or SMD-DIP package types with single non-adjustable output voltages of 3.3V, 5V, and 12V.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT4213AACTIVE-40 to 8518.75 | 1kuDIP MODULE (EGH) | 6 18 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PT4213CACTIVE-40 to 8518.75 | 1kuDIP MODULE (EGJ) | 6 18 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:10 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksPT4213A
AmericasRochester Electronics 73
TI Lead Time*: 16 WeeksPT4213C
AmericasRochester Electronics 18
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT4213A  TBD Call TI Level-1-215C-UNLIMViewView
PT4213C  TBD Call TI Level-1-215C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT4213 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PT4212 3.3Vout 5W 48V-Input Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PTB48600A 85 W Dual Complementary-Output DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PT4214 12Vout 7W 48V-Input Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
UCC3626 Brushless DC Motor Controller POWER MANAGEMENT SPECIAL FUNCTIONS-MOTION/MOTOR CONTROL TI customers also evaluated this product.
PTB78560B 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4146 1.5Vout 5Amp 24V-Input Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PTB78560C 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4247 1.3V 3.9W 24V-Input Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
DCP010505B Miniature, 1W Isolated Unregulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
DCR010505 Miniature, 1W Isolated Regulated DC/DC Converters ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE TI customers also evaluated this product.
PTB78560A 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4583 12Vout 30W 18V to 60V Input Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here