PT4223 Status: ACTIVE

5.0Vout 10W 48V-Input Isolated DC/DC Converter


      
         
Alert me about changes<br/>to this product

 PT4221 PT4222 PT4223PT4224 PT4227 
Vin(Min)(V)36  36  36  36  36  
Vin(Max)(V)75  75  75  75  75  
PO(W)5.4  10  10  10  3.9  
Iout(Max)(A)3  3  2  0.85  3  
VO(V)1.8  3.3  5  12  1.3  
Pin/Package10SIP MODULE  10SIP MODULE  10SIP MODULE  10SIP MODULE  10SIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTB48540A: 5 V, 10-W Power-Over-Ethernet Power Module
  • PT4213: 5.0Vout 6W 48V-Input Isolated DC/DC Converter
  • PTB48540C: 12 V, 10-W Power-Over-Ethernet Power Module
  • PT4504: 15V 20W 24V-Input Isolated DC-DC Converter
  • PT4243: 5V 10W 24V-Input Isolated DC/DC Converter

Product Information

Features

  • 10W Output Power
  • Input Voltage: 36V to 75V
  • Output Voltages: 1.2V to 13.2V
  • 1500 VDC Isolation
  • Temp Range: –40°C to +85°C
  • Remote On/Off Control
  • Undervoltage Lockout
  • Output Current Limit
  • Short-Circuit Protection
  • Low-Profile Package (8mm)
  • Space Saving Package
  • Solderable Copper Case
  • Safety Agency Approvals:
    • UL 60950
    • CSA 22.2 60950

Adjustable to 1.2V

Description

The PT4220 power modules are a series of DC/DC converters housed in an ultra-low profile (8mm) solderable copper case. The series includes a number of preset output voltages ranging from 1.3V up to 12V, all fully approved for Telecom use. They may also be used in many other applications that require input-output isolation over an extended temperature range. The modules are an ideal choice for low-power digital and analog circuits, including DSPs and microcontrollers. The flexibility of input-output isolation also allows the output to be configured for negative voltage operation.

The PT4220 series is made available in both horizontal and vertical pin configurations, including surface mount.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT4223AACTIVE-40 to 8530.90 | 1kuSIP MODULE (EPF) | 10 15 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PT4223CACTIVE-40 to 8530.90 | 1kuSIP MODULE (EPG) | 10 15 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:40 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPT4223A
WorldwideDigiKey 11
TI Lead Time*: 8 WeeksPT4223C
AmericasArrow 73
Avnet 5
Rochester Electronics 1
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT4223A  TBD Call TI Level-1-215C-UNLIMViewView
PT4223C  TBD Call TI Level-3-215C-168HRSViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT4223 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTB48540A 5 V, 10-W Power-Over-Ethernet Power Module ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PT4213 5.0Vout 6W 48V-Input Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PTB48540C 12 V, 10-W Power-Over-Ethernet Power Module ISOLATED DC/DC CONVERTERS-36V TO 75V INPUT TI customers also evaluated this product.
PT4504 15V 20W 24V-Input Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4243 5V 10W 24V-Input Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here