PT4244 Status: ACTIVE

12V 10W 24V-Input Isolated DC/DC Converter


      
         
Alert me about changes<br/>to this product

 PT4242 PT4243 PT4244PT4247 
VO(V)3.3  5  12  1.3  
Vin(Min)(V)18  18  18  18  
Vin(Max)(V)36  36  36  36  
PO(W)10  10  10  3.9  
Pin/Package10SIP MODULE  10SIP MODULE  10SIP MODULE  10SIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  1  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PT4502: 20-Watt 24 V Input DC/DC Converter
  • PTB78560C: 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing
  • PT4143: 12V, 1.6A 20W Isolated DC-DC Converter
  • PTN78020W: 6-A Wide-Input Voltage Adjustable Switching Regulator
  • PTN78020H: 6 A, Wide Input Non-Isolated, Wide Output Adjust Module

More Related Products

Product Information

Features

  • 10W Output Power
  • Input Voltage: 18V to 36V
  • Output Voltages: 1.2V to 13.2V
  • 1500 VDC Isolation
  • Temp Range: –40°C to +85°C
  • Remote On/Off Control
  • Undervoltage Lockout
  • Output Current Limit
  • Short-Circuit Protection
  • Low-Profile Package (8mm)
  • Space Saving Package
  • Solderable Copper Case
  • Safety Agency Approvals:
    • UL 60950
    • CSA 22.2 60950

Adjustable to 1.2V

Description

The PT4240 power modules are a series of DC/DC converters housed in an ultra-low profile (8mm) solderable copper case. The series includes a number of preset output voltages ranging from 1.3V up to 12V, all fully approved for Telecom use. They may also be used in many other applications that require input-output isolation over an extended temperature range. The modules are an ideal choice for low-power digital and analog circuits, including DSPs and microcontrollers. The flexibility of input-output isolation also allows the output to be configured for negative voltage operation.

The PT4240 series is made available in both horizontal and vertical pin configurations, including surface mount.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT4244AACTIVE-40 to 8530.90 | 1kuSIP MODULE (EPF) | 10 15 Download CAD Format for this Symbol Download CAD Format for this Footprint
PT4244CACTIVE-40 to 8530.90 | 1kuSIP MODULE (EPG) | 10 15 Download CAD Format for this Symbol Download CAD Format for this Footprint
PT4244NACTIVE-40 to 8530.90 | 1kuSIP MODULE (EPE) | 10 15 Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:45 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPT4244A
AmericasRochester Electronics 9
WorldwideDigiKey 2
TI Lead Time*: 8 WeeksPT4244C
WorldwideDigiKey 8
TI Lead Time*: 12 WeeksPT4244N
WorldwideDigiKey 2
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT4244A  TBD Call TI Level-1-215C-UNLIMViewView
PT4244C  TBD Call TI Level-3-215C-168HRSViewView
PT4244N  TBD Call TI Level-1-215C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT4244 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PT4502 20-Watt 24 V Input DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PTB78560C 30-W, 24-V/48-V Input DC/DC Converter With Auto-Track Sequencing ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4143 12V, 1.6A 20W Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4504 15V 20W 24V-Input Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PTN78020W 6-A Wide-Input Voltage Adjustable Switching Regulator PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
PTN78020H 6 A, Wide Input Non-Isolated, Wide Output Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here