PT4581 Status: ACTIVE

3.3Vout 26W 18V to 60V Input Isolated DC-DC Converter


      
         
Alert me about changes<br/>to this product

 PT4581PT4582 PT4583 PT4584 PT4585 
VO(V)3.3  5  12  15  1.8  
Vin(Min)(V)18  18  18  18  18  
Vin(Max)(V)60  60  60  60  60  
PO(W)26.4  30  30  30  14.4  
Pin/Package19SIP MODULE  19SIP MODULE  19SIP MODULE  19SIP MODULE  19SIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS40060: Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only
  • Product Information

    Features

    • Input Voltage Range:
             18V to 60V
    • 1500 VDC Isolation
    • On/Off Control
    • Vo Adjust
    • Differential Remote Sense
    • Current Limit
    • Short-Circuit Protection
    • Over-Temperature Shutdown
    • Undervoltage Lockout
    • Space-Saving Package
    • Solderable Copper Case
    • UL1950 Recognized
    • CSA 22.2 950 Certified
    • EN60950 Approved
    • VDE Licensed
    • 5 × 106 Hrs MTBF
    • Meets FCC Class A Radiated Limits

    Description

    The PT4580 series is a single-output isolated DC/DC converter, housed in a 19-pin space-saving package. These modules are UL, CSA, and VDE approved for telecom applications, and rated at 3 W or 8A. The 18V to 60V input range allows easy integration into many distributed power applications which utilize 24V bus architectures.

    Standard output voltages range from 1.8V to 15V, and are each adjustable by up to ±10%. Operating features include a Remote On/Off control, an under-voltage lockout (UVLO), and a differential remote sense. Protection features include an output current limit, short-circuit protection, and over-temperature shutdown.

    A 330 uF output capacitor is required for proper operation.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
    PT4581AACTIVE-40 to 8557.60 | 1kuSIP MODULE (ENA) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PT4581CACTIVE-40 to 8557.60 | 1kuSIP MODULE (ENC) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    PT4581NACTIVE-40 to 8557.60 | 1kuSIP MODULE (END) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:43 AM GMT, 25 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 8 WeeksPT4581A
    None Reported
    View Distributors
    TI Lead Time*: 8 WeeksPT4581C
    AmericasRochester Electronics 210
    WorldwideMouser Electronics 5
    TI Lead Time*: 8 WeeksPT4581N
    AmericasRochester Electronics 42
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    PT4581A RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
    PT4581C RoHS Compliant Pb-Free (RoHS) Call TI Level-3-215C-168HRSViewView
    PT4581N RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for PT4581 Help

    Datasheet

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS40060 Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here