|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The PT4580 series is a single-output isolated DC/DC converter, housed in a 19-pin space-saving package. These modules are UL, CSA, and VDE approved for telecom applications, and rated at 3 W or 8A. The 18V to 60V input range allows easy integration into many distributed power applications which utilize 24V bus architectures. Standard output voltages range from 1.8V to 15V, and are each adjustable by up to ±10%. Operating features include a Remote On/Off control, an under-voltage lockout (UVLO), and a differential remote sense. Protection features include an output current limit, short-circuit protection, and over-temperature shutdown. A 330 uF output capacitor is required for proper operation. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PT4582A | ACTIVE | -40 to 85 | 57.60 | 1ku | SIP MODULE (ENA) | 19 | 10 | Purchase Samples | ||
| PT4582C | ACTIVE | -40 to 85 | 57.60 | 1ku | SIP MODULE (ENC) | 19 | 10 | Purchase Samples | ||
| PT4582N | ACTIVE | -40 to 85 | 57.60 | 1ku | SIP MODULE (END) | 19 | 10 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:43 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPT4582A | |||
| Americas | Avnet | 11 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 28 | |
| Mouser Electronics | 10 | ||
| TI Lead Time*: 8 WeeksPT4582C | |||
| Americas | Avnet | 4 | |
| Rochester Electronics | 422 | ||
| Worldwide | Mouser Electronics | 10 | |
| TI Lead Time*: 8 WeeksPT4582N | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PT4582A | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PT4582C | Pb-Free (RoHS) | Call TI | Level-3-215C-168HRS | View | View |
| PT4582N | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PT4582 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PT4243 | 5V 10W 24V-Input Isolated DC/DC Converter | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |
| PT4142 | 5V. 4A 20 W Isolated DC-DC Converter | ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number