PT4584 Status: ACTIVE

15Vout 30W 18V to 60V Input Isolated DC-DC Converter


      
         
Alert me about changes<br/>to this product

 PT4581 PT4582 PT4583 PT4584PT4585 
VO(V)3.3  5  12  15  1.8  
Vin(Min)(V)18  18  18  18  18  
Vin(Max)(V)60  60  60  60  60  
PO(W)26.4  30  30  30  14.4  
Pin/Package19SIP MODULE  19SIP MODULE  19SIP MODULE  19SIP MODULE  19SIP MODULE  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  -40 to 85  -40 to 85  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • PTB78520W: 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter
  • PT4504: 15V 20W 24V-Input Isolated DC-DC Converter

Product Information

Features

  • Input Voltage Range:
           18V to 60V
  • 1500 VDC Isolation
  • On/Off Control
  • Vo Adjust
  • Differential Remote Sense
  • Current Limit
  • Short-Circuit Protection
  • Over-Temperature Shutdown
  • Undervoltage Lockout
  • Space-Saving Package
  • Solderable Copper Case
  • UL1950 Recognized
  • CSA 22.2 950 Certified
  • EN60950 Approved
  • VDE Licensed
  • 5 × 106 Hrs MTBF
  • Meets FCC Class A Radiated Limits

Description

The PT4580 series is a single-output isolated DC/DC converter, housed in a 19-pin space-saving package. These modules are UL, CSA, and VDE approved for telecom applications, and rated at 3 W or 8A. The 18V to 60V input range allows easy integration into many distributed power applications which utilize 24V bus architectures.

Standard output voltages range from 1.8V to 15V, and are each adjustable by up to ±10%. Operating features include a Remote On/Off control, an under-voltage lockout (UVLO), and a differential remote sense. Protection features include an output current limit, short-circuit protection, and over-temperature shutdown.

A 330 uF output capacitor is required for proper operation.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT4584AACTIVE-40 to 8557.60 | 1kuSIP MODULE (ENA) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PT4584CACTIVE-40 to 8557.60 | 1kuSIP MODULE (ENC) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
PT4584NACTIVE-40 to 8557.60 | 1kuSIP MODULE (END) | 19 10 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:43 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPT4584A
AmericasArrow 60
Avnet 11
TI Lead Time*: 8 WeeksPT4584C
WorldwideMouser Electronics 11
TI Lead Time*: 8 WeeksPT4584N
AmericasAvnet 90
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT4584A  TBD Call TI Level-1-215C-UNLIMViewView
PT4584C  TBD Call TI Level-3-215C-168HRSViewView
PT4584N  TBD Call TI Level-1-215C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT4584 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
PTB78520W 20-A, 18-60-V Input Auto-Track Compatible Isolated DC/DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.
PT4504 15V 20W 24V-Input Isolated DC-DC Converter ISOLATED DC/DC CONVERTERS-18V TO 60V INPUT TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here