PT6322 Status: NRND

5V 3A Wide-Input Low Drop-Out Adjustable Step-Down ISR

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • PT6302 The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.The part is lower cost and requires a minimum Vin of 9V. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Low Voltage Input (7V)
  • 90% Efficiency
  • Adjustable Output Voltage
  • Internal Short Circuit Protection
  • Over-Temperature Protection
  • On/Off Control (Ground Off)

Description

The PT6320 series is a low voltage input (typically 7V) version of Power Trend's high-performance 3A, 12 pin SIP Integrated Switching Regulators 9ISRs). These ISRs are designed with premium low threshold FET's for those applications requiring very low input/output voltage differentials such as battery powered equipment. This high-performance ISR family offers a unique combination of features combining 90% typical efficiency with open-collector on/off control and adjustable output voltage. Quiescent current in the shutdown mode is less than 100uA.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT6322CNRND25.55 | 1ku(EBC) | 12 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6322NNRND25.55 | 1ku(EBD) | 12 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6322RNRND26.05 | 1ku(EBE) | 12 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PT6322CAs of 11:01 AM GMT, 03 Jul 2009As of 11:01 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasRochester Electronics 5
PT6322NAs of 11:01 AM GMT, 03 Jul 2009As of 11:01 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasRochester Electronics 21
PT6322RAs of 11:01 AM GMT, 03 Jul 2009As of 11:01 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT6322C  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6322N  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6322R  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT6322 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here