PT6625 Status: NRND

5Vout 6A 12V-Input Adjustable ISR


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • PTH12000W The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Product Information

Features

  • Single Device: 6-A Output
  • Input Voltage Range: 9 V to 16 V
  • Adjustable Output Voltage
  • 83% Efficiency
  • Remote Sense Capability
  • Standby Function
  • Over-Temperature Protection
  • 16-pin Mount Option (Suffixes L, M, Q, & F)

Description

The PT6620 series is a line of 12-V input Integrated Switching Regulators (ISRs). These regulators are designed for stand-alone operation in applications requiring as much as 6 A of output current. The PT6620 series is packaged in a 14-Pin SIP (Single In-line Package), which is available in either a vertical or horizontal configurations, including surface mount.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT6625BNRND-40 to 8537.85 | 1ku(EEK) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625DNRND-40 to 8537.35 | 1ku(EEA) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625ENRND-40 to 8537.35 | 1ku(EEC) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625FNRND-40 to 85 (EEF) | 14   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625GNRND-40 to 8537.85 | 1ku(EEG) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625LNRND-40 to 85 (EEL) | 14   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625MNRND-40 to 85 (EEM) | 14   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625PNRND-40 to 8537.35 | 1ku(EED) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625QNRND-40 to 85 (EEQ) | 14   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6625RNRND-40 to 8537.85 | 1ku(EEE) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:41 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksPT6625B
AmericasRochester Electronics 217
TI Lead Time*: 8 WeeksPT6625D
WorldwideDigiKey 150
TI Lead Time*: 8 WeeksPT6625E
AmericasRochester Electronics 336
WorldwideDigiKey 9
TI Lead Time*: 8 WeeksPT6625G
AmericasArrow 16
Avnet 1
TI Lead Time*: 8 WeeksPT6625P
AmericasAvnet 5
WorldwideDigiKey 26
Mouser Electronics 3
TI Lead Time*: 8 WeeksPT6625R
AmericasRochester Electronics 992
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT6625B  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6625D  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6625E  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6625G  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6625P  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6625R  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT6625 Help

Datasheet


Click Here