PT6653 Status: NRND

5Vout 5A 24V-Input Adjustable ISR

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • PTN78020W The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Single Device: 5-A Output
  • Input Voltage Range: 9V to 28V
  • 12 V/ 24 V Input Compatible
  • Adjustable Output Voltage
  • 80% Efficiency
  • Output Remote Sense
  • On/Off Standby Function

Description

The PT6650 power modules are a series of high efficiency, non-isolated step-down integrated switching regulators (ISRs). These regulators are designed to operate over a 9 V to 28 V input voltage range to produce a tightly regulated output voltage at load currents of up to 5 A. The wide input voltage range allows them to operate off either a 12 V or 24 V DC input bus system, making them ideal for general purpose and industrial applications. The series includes standard output voltage options ranging from 15 V down to 2.5 V, and down to 1.8 V with adjustment. Only two external capacitors are required for proper operation.

The PT6650 series is housed in a lowcost 14-pin SIP (Single In-line Package) and is available in both vertical and horizontal configurations, including surface-mount.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
PT6653BNRND-40 to 8529.70 | 1ku(EEK) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653DNRND-40 to 8529.20 | 1ku(EEA) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653ENRND-40 to 8529.20 | 1ku(EEC) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653GNRND-40 to 8529.70 | 1ku(EEG) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653LNRND-40 to 8529.70 | 1ku(EEL) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653MNRND-40 to 8529.70 | 1ku(EEM) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653PNRND-40 to 8529.20 | 1ku(EED) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
PT6653RNRND-40 to 8529.70 | 1ku(EEE) | 14 12 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
PT6653BAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
PT6653DAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 1
 Avnet 2
 DigiKey 644
 Mouser Electronics 47
 Newark 10
PT6653EAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 151
 Rochester Electronics 18
PT6653GAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasAvnet 8
 Rochester Electronics 111
PT6653LAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
PT6653MAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasRochester Electronics 604
PT6653PAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasDigiKey 178
PT6653RAs of 11:00 AM GMT, 03 Jul 2009As of 11:00 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 14
 Avnet 14
 Rochester Electronics 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
PT6653B  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6653D  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6653E  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6653G  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6653L  Pb-Free (RoHS) Call TI Level-1-215C-UNLIMViewView
PT6653M  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6653P  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView
PT6653R  Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for PT6653 Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here