|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The PT6940 Excalibur power modules are a series of high-efficiency dual-output regulators, housed in a solderable space-saving package. The dual output is ideal for DSP applications that require a second voltage source for a processor core. Both outputs from the PT6940 regulator modules are rated to deliver a full 6A load current simultaneously, and are internally sequenced to comply with the power-up requirements of popular DSP ICs. Each output can be independently adjusted with a single external resistor, and incorporates an output sense to compensate for voltage drop between the regulator and load. A short-circuit load fault at either output will result in the coordinated shutdown of both voltages. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| PT6944A | ACTIVE | -40 to 85 | 48.40 | 1ku | SIP MODULE (ENF) | 27 | 10 | Purchase Samples | ||
| PT6944C | ACTIVE | -40 to 85 | 48.40 | 1ku | SIP MODULE (ENG) | 27 | 10 | Purchase Samples | ||
| PT6944N | ACTIVE | -40 to 85 | 48.40 | 1ku | SIP MODULE (ENE) | 27 | 10 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:40 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksPT6944A | |||
| Americas | Rochester Electronics | 11 | |
| TI Lead Time*: 8 WeeksPT6944C | |||
| None Reported View Distributors | |||
| TI Lead Time*: 8 WeeksPT6944N | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| PT6944A | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
| PT6944C | Pb-Free (RoHS) | Call TI | Level-3-215C-168HRS | View | View |
| PT6944N | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for PT6944 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| PTH08T221W | 16-A, 4.5-V to 14-V Input, Ceramic Cap Version, Non-Iso, Wide Output Adj, Pwr Module w/TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240F | 10-A, 4.5-V to 14-V Input, Power Module for 3-GHz DSP Systems | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT5020 | +5V-Input Positive to Negative ISR Family | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTV05020W | 18-A, 5-V Input, Non-Isolated Wide-Adjust SIP Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT6942 | 3.3V/1.8V, 6A+6A 5V-Input Dual-Output ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTR08100W | 10-A, 4.5V-14V Input, Non-Isolated, Wide Output, Adjustable Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT6941 | 3.3V/2.5V, 6A+6A 5V-Input Dual-Output ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH05030W | 30 A, 5-V Input Wide-Output Adjust Plug-in Power Module | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PTH08T240W | 10-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |
| PT6936 | 3.3V/2.5V 11 Amp 5V-Input Dual Output ISR | PLUG-IN POWER MODULES-NON-ISOLATED POL | TI customers also evaluated this product. |

No Tags are Available for this Part Number